![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Relay Module - .NET Gadgeteer Compatible
SKU
103120001
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
Relays module for Gadgeteer. 4 relays are included in this module, with “NC” ports means “Normally connected to COM” and “NO” ports means “Normally open to COM”. This module also equipped with 4 LEDS to show the status of relays.
Requires socket Type Y.
Features
Gadgeteer socket type Y
4 mechanical relays with status indicator LED
Both “NC” and “NO” ports for each relay
Resources
External Links
you need to download the following software to start your Gadgeteer:
Development tool : Microsoft Visual C# Express 2010
Micro framework: Microsoft .NET Micro Framework 4.1 SDK
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 40g |
Battery | Exclude |
Part List
Relay Module - .NET Gadgeteer Compatible | 1 |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review