![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RedBearLab nRF51822
- 10+: $29.61
- 20+: $27.97
- More
- 50+: $26.32
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
A. Nordic nRF51822 Module B. Freescale MK20DX128VFM5
C. System Reset Button D. Indicate LEDs
E. SWD Interface For K20 F. SWD Interface For nRF51822
G. nRF51822 SPI Interface
FEATURES
Nordic nRF51822 core
ARM Cortex-M0 32-bit SoC at 16MHz
Ultra low power consumption
256 KB Flash, 16 KB RAM
BLE Peripheral role
BLE Central role (will be available later by software update)
GPIO pins reconfigurable (I2C, SPI, UART, Input, Output, Analog, PWM)
J-Link SWD interface
Development Platforms & Libraries
RedBearLab nRF51822 library for Arduino IDE
mbed online IDE and mbed BLE API
Nordic BLE SDK for Keil and GCC
Nordic nRF Sniffer
Near real-time display of Bluetooth Smart packets
Powerful display filers and search available through Wireshark
Learn more about BLE and debug your application using the nRF Sniffer
RedBearLab nRF51822 Library for Arduino
Users can develop nRF51822's firmware through Arduino IDE with our nRF51822 library and define their own BLE Services & Characteristics within the sketch
mbed Support
Our boards are running ARM Cortex-M0 and support the mbed online platform and the mbed Bluetooth LE API. Please visit our product page on mbed
Nordic nRF Sniffer
The Nordic nRF Sniffer is a useful tool for learning about, and debugging Bluetooth Smart applications and allows for near real-time display of Bluetooth Smart packets.
The nRF Sniffer application together with Wireshark, a free, open-source protocol analyzer provides a powerful and cost-effective means to analyze Bluetooth Smart communication traffic and events between BLE devices.
TechSupport
This product is designed by Redbear
For technical support, please visit https://redbear.cc/contact-us/.
For more information, please visit http://redbearlab.com/redbearlab-nrf51822.
Technical details
Dimensions | 70mm x115mm x20mm |
Weight | G.W 37g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543709990 |