![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RedBearLab CC3200 WiFi board
- 10+: $26.91
- 20+: $25.42
- More
- 50+: $23.92
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
RedBearLab CC3200 WiFi board, is based on CC3200 module that is provided by Texas Instruments (TI). The target MCU is TI CC3200, the industry’s first single-chip ARM Cortext-M4 core microcontroller unit (MCU) with built-in WiFi connectivity. With on-chip WiFi, Internet, and robust security protocols, no prior WiFi experience is required for faster development. It is offered to make you quickly produce prototypes and demos target for not only Internet of Things (IoT) but also many other exciting and interesting projects, such as WiFi Camera, WiFi Audio, TFTP Client, TCP/IP or UDP Server/Client, Http Server, XMPP Client, mDNS, etc.
FEATURES
RedBearLab CC3200 supports most Arduino compatible shields
Easy jumperless operation, built-in USB interface using Freescale MK20, no jumper change is required when uploading sketch from Energia
Hardware compatible with our BLE Shield, BLE Nano and BLE Mini board, we will release software libraries to control/interface with our BLE line of products
The module is Wi-Fi Certified with Modular FCC, IC, and CE Certifications
CC3200 Wi-Fi Consists of Applications Microcontroller, Wi-Fi Network Processor, and Power-Management Subsystems
Applications Microcontroller Subsystem
ARM Cortex-M4 Core at 80 MHz
256KB RAM, 1MB serial flash memory with file system for user
Hardware Crypto Engine for Advanced Fast Security, Including AES, DES, 3DES, SHA2 MD5, CRC and Checksum
Up to 27 individually programmable, multiplexed GPIO pins, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC.
Wi-Fi Network Processor Subsystem
Dedicated ARM MCU, completely offloads Wi-Fi and Internet Protocols from the Application • Microcontroller
802.11 b/g/n Radio
WPA2 Personal and Enterprise Security
Station, Access Point, and Wi-Fi Direct Modes
Powerful Crypto Engine for Fast, Secure Wi-Fi and Internet Connections with 256-Bit AES Encryption for TLS and SSL connections
SmartConfig Technology, AP Mode and WPS2 for easy and flexible Wi-Fi provisioning
The power-management subsystem includes integrated DC-DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 7 μA of current
Easy to use SDK with full APIs with lots of examples for Energia, GCC, IAR System and Ti Code Composer Studio (CCS)
SPECIFICATION
Application Examples:
ConnectNoEncryption : Demonstrates how to connect to an open network
ConnectWithWEP : Demonstrates how to connect to a network that is encrypted with WEP
ConnectWithWPA : Demonstrates how to connect to a network that is encrypted with WPA2 Personal
ScanNetworks : Displays all WiFi networks in range
WiFiChatServer : Set up a simple chat server
WiFiXivelyClient : connect to xively.com, a free datalogging site
WiFiXivelyClientString: send strings to xively.com
WiFiWebClient : Connect to a remote webserver
WiFiWebClientRepeating : Make repeated HTTP calls to a webserver
WiFiWebServer : Serve a webpage from the WiFi shield
WiFiSendReceiveUDPString : Send and receive a UDP string
UdpNTPClient : Query a Network Time Protocol (NTP) server using UDP
DIMENSION
73 x 54 x 15mm (Arduino form factor)
Pinout
TechSupport
This product is designed by Redbear, For technical support, please visit https://redbear.cc/contact-us/.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 34g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |