![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RedBear DUO - Wi-Fi + BLE IoT Board
YOU MAY LIKE THIS
PRODUCT DETAILS
Duo is a thumb-size development board made to simplify the building process of Internet of Things (IoT) products. Everything you need is built into the Duo. It contains WiFi, BLE and Cloud, all in a compact form factor that makes it ideal for your first prototype, a finished product, and everything in between.
With the help of RB Link, a RedBear expansion board, you can attach add-on modules without any soldering at all. You can get your prototype up and running in no time. You can buy Grove Starter Kit for Photon to develop projects.
FEATURES
Both Wi-Fi and BLE capabilities
Free Particle io Cloud Services
Arduino, JavaScript and Python support (WiFi & BLE only)
Broadcom WICED SDK (Wi-Fi & Bluetooth Dual Mode)
Free Android and iOS Apps
Integration with RBLink and work with Grove system
SPECIFICATION
STMicroelectronics STM32F205 ARM Cortex-M3 @120MHz, 128 KB SRAM and 1MB Flash
Broadcom BCM43438 Wi-Fi 802.11n (2.4GHz only) + Bluetooth 4.1 (Dual Mode) combo chip
On-board 16 Mbit (2 MB) SPI Flash
Integrated chip antenna with the option to connect external antenna
18 I/O pins
RGB status LED
Small single-sided PCB for easy mounting on other PCB boards
Duo comes with headers soldered
20.5mm x 39mm
PART LIST
1 x RedBear DUO – Wi-Fi + BLE IoT Board
DOCUMENTS
For libraries and documents, please visit GitHub page.
Techsupport
This product is designed by Redbear, For technical support, please visit https://redbear.cc/contact-us/.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 17g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8517620090 |
COO | United States |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Nice
-