Xilinx Red Pitaya STEMlab 125-14 Starter Kit with Zynq 7010
The STEMlab 125-14 Starter Kit is a starter kit for developing FPGA applications that includes a Red Pitaya STEMlab 125-14 board, SD card, Ethernet cable and power supply. It can be used in professional environments as an oscilloscope, signal generator, spectrum analyser and more.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Flexible Development Opportunities: Explore limitless FPGA Applications like oscilloscopes, spectrum analyzers and more
- Versatile Compute & FPGA with the STEMLAB125-14 Main Board
- Dual-Core ARM Cortex-A9 MPCore
- Xilinx Zynq 7010 FPGA
- 512MB RAM, MicroSD Storage (Up to 32GB)
- Ethernet, USB, WiFi (Dongle required, not included)
- Basic Accessories for Getting Started: 16GB, Class 10 SD Card, 1m Ethernet Cable, 5V2A Power Supply
- Ready for Deployment: CE, FCC Certified
Description
The Red Pitaya STEMLab 125-14 Starter Kit contains a basic set of tools to start developing with the included Red Pitaya STEMLab 125-14 board. The board features a dual-core ARM® Cortex® A9 and Xilinx Zynq 7010 FPGA MCU, offering both fast and slow analog I/O. The STEMLab 125-14 has 14-bit input/ output channels for highly accurate measurement results, and is suitable for use in professional environments such as industrial control systems or smart city controllers. It can be used as desired for various electronics applications as an oscilloscope, spectrum analyzer, LCR Meter, and more. In addition, you can explore free, open-source applications contributed by the community on the Red Pitaya Marketplace.
Applications
- Oscilloscope
- Industrial PID Controller
- Signal Generator
- Spectrum Analyzer
- Bode Analyzer
- LCR Meter
Specifications
Specification | Details | |
---|---|---|
Processor | Dual-Core ARM Cortex-A9 MPCore | |
FPGA | Xilinx Zynq 7010 | |
RAM | 512MB | |
System Memory | MicroSD up to 32GB | |
Connectivity | Gigabit Ethernet USB 2.0 WiFi (Dongle required, not included) |
|
RF Inputs | Channels | 2 |
Sample Rate | 125MS/s | |
ADC Resolution | 14 bit | |
Full Scale Voltage Range | ± 1V / ± 20V | |
Input Coupling | DC | |
Bandwidth | DC- 60MHz | |
Input Impedance | 1 MΩ | |
RF Outputs | Channels | 2 |
Sample Rate | 125MS/s | |
ADC Resolution | 14 bit | |
Full Scale Voltage Range | ± 1V | |
Load Impedance | 50Ω | |
Shortcut Protection | Yes | |
Typical Raising / Falling Time | 2V / 10ns | |
Bandwidth | DC - 60MHz | |
Peripherals | Digital IOs | 16 |
Analog Inputs | 4 Channels, 0-3.5V 12 bit | |
Analog Outputs | 4 Channels, 0-1.8V 12 bit | |
Communication Interfaces | I2C, UART, SPI | |
Available Voltages | +5V, +3.3V, -4V | |
Synchronization | Trigger input through extension connector Daisy chain connection over SATA |
Part List
- 1 x Red Pitaya STEMlab 125-14 board
- 1 x Micro-SD Card (16GB, class 10)
- 1 x Micro-SD Card Adapter
- 1 x Ethernet cable (1m)
- 1 x International Power Adapter (5V, 2A)
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | SLOVENIA |