![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Xilinx Red Pitaya STEMlab 125-14 Diagnostic Kit for FPGA application with Zynq 7010
The STEMlab 125-14 Diagnostic Kit is a comprehensive development kit for FPGA applications that includes everything you can find in the STEMlab 125-14 Starter Kit and additional adapters, probes and a WiFi dongle. It provides you with everything you need to create professional diagnostics applications, such as oscilloscopes, signal generators, spectrum analysers and more.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Flexible Development Opportunities: Explore limitless FPGA Applications like oscilloscopes, spectrum analyzers and more
- Versatile Compute & FPGA with the STEMLAB125-14 Main Board
- Dual-Core ARM Cortex-A9 MPCore
- Xilinx Zynq 7010 FPGA
- 512MB RAM, MicroSD Storage (Up to 32GB)
- Ethernet, USB, WiFi (Dongle Required)
- Complete Accessories for Getting Started:
- 16GB, Class 10 SD Card
- 1m Ethernet Cable
- 5V2A Power Supply
- 2x Oscilloscope Probes
- 2x SMA to BNC Adapters
- 2x 50 Ohm Termination
- 2x SMA T Adapter
- Logic Analyser PRO
- WiFi Dongle
- ALU Case
- Ready for Deployment: CE, FCC Certified
Description
The Red Pitaya STEMlab 125-14 Diagnostic Kit contains everything needed to start developing with the Red Pitaya STEMLab 125-14 board. The board features a dual-core ARM® Cortex® A9 and Xilinx Zynq 7010 FPGA MCU, offering both fast and slow analog I/O. The STEMLab 125-14 has 14-bit input/ output channels for highly accurate measurement results, and is suitable for use in professional environments such as industrial control systems or smart city controllers. It can be used as desired for various electronics applications as an oscilloscope, spectrum analyzer, LCR Meter, and more. In addition, you can explore free, open-source applications contributed by the community on the Red Pitaya Marketplace.
The STEMLab 125-14 Diagnostic Kit further extends the STEMlab 125-14 Starter Kit by including essential hardware like probes, adapters, the logic analyser PRO and the WiFi dongle. Now you can easily get your hands on the hardware required to build diagnostic applications with the STEMlab 125-14 board - all in a single package!
Applications
- Oscilloscope
- Industrial PID Controller
- Signal Generator
- Spectrum Analyser
- Bode Analyser
- LCR Meter
Specifications
Specification | Details | |
---|---|---|
Processor | Dual-Core ARM Cortex-A9 MPCore | |
FPGA | Xilinx Zynq 7010 | |
RAM | 512MB | |
System Memory | MicroSD up to 32GB | |
Connectivity | Gigabit Ethernet USB 2.0 WiFi (Dongle required, not included) |
|
RF Inputs | Channels | 2 |
Sample Rate | 125MS/s | |
ADC Resolution | 14 bit | |
Full Scale Voltage Range | ± 1V / ± 20V | |
Input Coupling | DC | |
Bandwidth | DC- 60MHz | |
Input Impedance | 1 MΩ | |
RF Outputs | Channels | 2 |
Sample Rate | 125MS/s | |
ADC Resolution | 14 bit | |
Full Scale Voltage Range | ± 1V | |
Load Impedence | 50Ω | |
Shortcut Protection | Yes | |
Typical Raising / Falling Time | 2V / 10ns | |
Bandwidth | DC - 60MHz | |
Peripherals | Digital IOs | 16 |
Analog Inputs | 4 Channels, 0-3.5V 12 bit | |
Analog Outputs | 4 Channels, 0-1.8V 12 bit | |
Communication Interfaces | I2C, UART, SPI | |
Available Voltages | +5V, +3.3V, -4V | |
Synchronisation | Trigger input through extension connector Daisy chain connection over SATA |
Part List
- 1 x Red Pitaya STEMlab 125-14 board
- 1 x Micro-SD card (16GB, class 10)
- 1 x Micro-SD card adapter
- 1 x Ethernet cable (1m)
- 1 x International power adapter (5V, 2A)
- 1 x ALU case
- 1 x Logic analyzer PRO
- 2 x Oscilloscope probes
- 2 x SMA to BNC adapter
- 2 x 50 ohm termination
- 2 x SMA T adapter
- 1 x WiFi dongle
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | SLOVENIA |
RoHS | 1 |