the AI Hardware Partner
Toggle Nav
Loading...

ReSpeaker USB Mic Array

SKU
107990193

Plug&Play Far-field microphone array for your application! Not a bare dev board, but an out-of-the-box device.

$69.00
In stock
  • 10+: $60.00
-
+

PRODUCT DETAILS

An out-of-the-box voice pick-up device is the voice of the customer. 

During the past year, Respeaker Mic Array V2.0  has been sold out for more than 10K units in the format of the development board. Customers keep requesting a complete device with an enclosure, which is challenging for them to design it, considering the acoustic principles.   

  

And here Seeed provides the answer with ReSpeaker USB Mic Array:

 

  • An out-of-box device with a well-designed acoustic structure brings the flexibility for the customer to build in their solution. 
  • Mold injected enclosure available, saves the time to go to the market and the mold cost.

 

The difference between the PCBA inside ReSpeaker USB Mic Array and Respeaker Mic Array V2.0:   

  • Optimized power circuit
  • Move the audio jack and micro USB port to the backside.

 

Applicable Scenario

  • Microphone devise in the meeting room
  • Smart home
  • Device automation

 

Features

  • Plug & Play (No driver required), compatible with Windows 10/8/7, Mac, Linux and Android that support OTG.
  • Voice Pick-up device, Far-field voice pick-up up to 5m and supports 360° pick-up pattern
  • Acoustic algorithms implemented:
  • DOA(Direction of Arrival),
  • AEC(Automatic Echo Cancellation),
  • AGC(Automatic Gain Control),
  • NS(Noise Suppression)
  • Built-in audio jack, which allows for plugging in headphones or speakers (speaker not included)
 

Applications

 
  • Voice pick-up device
  • Home/Office automation device
  • In-car voice assistant
  • Healthcare device
  • Voice interaction robot
  • Other applications
 
 

When it comes to development we believe you should have as many options as possible. The ReSpeaker USB Mic Array is able to work with most modern Linux, macOS, and Windows systems*.

*We do recommend Linux for firmware updates.

We are working hard to ensure the setup is simple. The documentation on our wiki will help you get up and running quickly, and should unknown issues pop up our tech support team is ready to help. You can ask questions in our ReSpeaker forum, which is checked daily. You can also check out the GitHub for more support.

  • XVF-3000 from XMOS
  • 4 High Performance Digital Microphones
  • Supports Far-field Voice Capture
  • Speech Algorithms On-Chip
  • 12 Programmable RGB LED Indicators
  • Microphones: MEMS MSM261D4030H1CPM
  • Sensitivity: -26 dBFS (Omnidirectional)
  • Acoustic Overload Point: 120 dBSPL
  • SNR: 63 dB
  • Power Supply: 5V DC from Micro USB or Expansion Header
  • Dimensions: 77mm (Diameter)
  • 3.5mm Audio Jack Output Socket

 

 


Technical Details
Dimentions 77mm (Diameter)
Weight (N.W.) 43.6g
Weight (G.W.) 104.2g
Battery Exclude
Part List
ReSpeaker USB Mic Array 1
USB Type A to Micro USB cable 1
Instruction Card 1

ECCN/HTS

HSCODE 8518900090
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Great Device with a good documentation and great sound quality.
    But its a bit pricey
    By
  2. Product Quality
    80%
    Documentation
    80%
    from order view


    Works with raspberry pi
    By
  3. Product Quality
    80%
    Documentation
    80%
    from order view
    It works well at picking up prominent sounds.
    By

FAQ

3 Item(s)

Show per page