![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ReSpeaker Pro Case
SKU
114070001
case
- 10+: $8.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This little elegant case is officially produced by SeeedStudio and it is probobaly the most suitable case which you can get for ReSpeaker. The design is compact while at the same time provides enough space for one ReSpeaker core plus one ReSpeaker Far-field MIC array. There isn't much ornament except the rounding aperture that makes your voice more reachable and the translucent circular ring that indicates the light being generated from the ReSpeaker inside.
Features
Specifically designed for Respeaker core.
Easy to use
Compact design
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 106.5g |
Battery | Exclude |
Part List
ReSpeaker Pro Case | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454120025 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Page
- Page Previous
- Page 1
- You're currently reading page 2
Show
per page