![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ReSpeaker Pro Case
SKU
114070001
case
- 10+: $8.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This little elegant case is officially produced by SeeedStudio and it is probobaly the most suitable case which you can get for ReSpeaker. The design is compact while at the same time provides enough space for one ReSpeaker core plus one ReSpeaker Far-field MIC array. There isn't much ornament except the rounding aperture that makes your voice more reachable and the translucent circular ring that indicates the light being generated from the ReSpeaker inside.
Features
Specifically designed for Respeaker core.
Easy to use
Compact design
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 106.5g |
Battery | Exclude |
Part List
ReSpeaker Pro Case | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454120025 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Case distorts sound when used with ReSpeaker Mic Array v2.0 without CoreThis case does not work for the new ReSpeaker Mic Array v2.0 that is not stacked on top of a ReSpeaker Core. In fact, when the case is uses to enclose just the ReSpeaker Mic Array v2.0, the sounds picked up by the mics get so distorted that the speaker direction led gets all confused. Seeed Studio told us they were designing a new case for the V2 but nothing yet.
-
Nice
-
-
-