![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ReSpeaker Mic Array v2.0
ReSpeaker Mic Array v2.0, Speech Recognition,Alexa
YOU MAY LIKE THIS
PRODUCT DETAILS
The ReSpeaker Mic Array v2.0 is a hardware-based solution for creating or adding voice-interface to your projects. The board is a far-field microphone array device capable of detecting voices up to 5m away even with the presence of background noise. The onboard hardware-enabled algorithms are powered by the XMOS XVF-3000.
Several improvements have been made since the original ReSpeaker Mic Array v1.0. The first thing you may notice is the reduction of microphones. With the improved performance of the XMOS XVF-3000, including the improved full duplex AEC, we’ve been able to deliver increased performance with fewer microphones, and thus a lower cost.
We’ll be offering our customization services for this device in the future. Contact [email protected] to learn more.
Pick Up Voices From Far Away
-
Far-field voice capture enables you to capture and understand requests from up to 5m away
Focus On The Right Voice
-
DoA allows the device to know the direction of a source
-
BF allows the device to focus only on sounds that come from the target direction
-
Ignore background noise and chatter through NS
Improved Voice Audio Quality
-
Reduces environmental voice echo with de-reverberation
-
Remove current audio output with AEC
If you think this sounds good, great! But let us prove it. One of our engineers recorded himself speaking over music being played. Hear for yourself how it really sounds with our full-duplex AEC demo below.
This is the raw data captured from the environment. There is no editing on this channel. Our engineer played some music from the device and spoke at the same time.
Channel 1 Audio:
This is the music that the device was playing at the time.
Channel 5 Audio:
This is the end result after processing. The music was almost completely removed resulting in a high quality voice input.
Channel 0 Audio:
When it comes to development we believe you should have as many options as possible. The ReSpeaker Mic Array v2.0 is able to work with most modern Linux, macOS, and Windows systems*.
*We do recommend Linux for firmware updates.
We are working hard to ensure the setup is simple. The documentation on our wiki will help you get up and running quickly, and should unknown issues pop up our tech support team is ready to help. You can ask questions in our ReSpeaker forum, which is checked daily. You can also check out the GitHub for more support.
• XVF-3000 from XMOS
• 4 High Performance Digital Microphones
• Supports Far-field Voice Capture
• Speech Algorithms On-Chip
• 12 Programmable RGB LED Indicators
• Microphones: MEMS MSM261D4030H1CPM
• Sensitivity: -26 dBFS (Omnidirectional)
• Acoustic Overload Point: 120 dBSPL
• SNR: 63 dB
• Power Supply: 5V DC from Micro USB or Expansion Header
• Dimensions: 70mm (Diameter)
• 3.5mm Audio Jack Output Socket
Applications
• USB Voice Capture
• Smart Speaker
• Intelligent Voice Assistant Systems
• Voice Recorders
• Voice Conferencing System
• Meeting Communicating Equipment
• Voice Interacting Robot
• Car Voice Assistant
• Other Voice Interface Scenarios
ReSpeaker Mic Array v2.0 - DOA & AEC Test
Technical details
Dimensions | 70mm x70mm x13.3mm |
Weight | G.W 70g |
Battery | Exclude |
Part List
ReSpeaker Mic Array v2.0 | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454120278 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewIt came quickly, was well packed as always, and the quality is great.
Reviewing the documentation and looking forward to using soon. -
from order viewsmart product
-
from order viewGreat product! One important thing and its not a gripe; just an observation. These devices are not RF Shielded and are susceptible to EMI. Keep this circuit board away from noisy RF sources for best results.
-
from order viewThe product is really nice. It performs all the functionalities mentioned in it. However, there was not any document with it.
-
nicenice mic array