![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ReSpeaker Mic Array - Far-field w/ 7 PDM Microphones
- 10+: $71.10
- 20+: $67.15
- More
- 50+: $63.20
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
NOTE:
The New version is available now, please ckick The ReSpeaker Mic array v2.0 to check.
The ReSpeaker Mic Array can be stacked (connected) right onto the top of ReSpeaker Core to significantly improve the voice interaction experience. It is developed based on the XVSM-2000 Smart Microphone from XMOS. The board integrates 7 PDM microphones to help enhance ReSpeaker's acoustic DSP performance to a much higher level. With the Mic Array attached onto the top of the ReSpeaker Core, ReSpeaker is now able to:
Far-field Voice Capture
Acoustic Source Localization
Beamforming
Noise Suppression
De-reverberation
Acoustic Echo Cancellation
XMOS microcontroller with 16 cores inside
7 high performance digital microphones
Supports Far-field Voice Capture (up to 10m)
Supports Beamforming, Acoustic Source Localization, Nosie Suppression, De-reverberation and Acoustic Echo Cancellation
12 programmable RGB LED indicators
Microphones: ST MP34DT01-M
Sensitivity: -26 dBFS (Omnidirectional)
Acoustic overload point: 120 dBSPL
SNR: 61 dB
Power Supply: 5V DC from Micro USB or expansion header
Dimensions: 70mm (Diameter)
Weight: 15.25g
Here is a video from Parvinder Yadav, it teaches how to use ReSpeaker Mic Array - Far-field w/ 7 PDM Microphones to make google assistant. We really appreciate Parvinder's contribution to the community and hope this video can be a good help for you.
Technical details
Dimensions | 148mm x100mm x32mm |
Weight | G.W 17g |
Battery | Exclude |
Part List
ReSpeaker Far-filed Mic Array | 1 |
ECCN/HTS
HSCODE | 8518900090 |
FCC | 1 |
CE | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
fantastic, thanks!
-
-