![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ReSpeaker Grove Extension Board
SKU
103030075
Up to 10 Grove Ports: I2C, UART, Digital I/O, Analog I/O
Stackable with ReSpeaker Core and ReSpeaker Mic Array
Highly Extendible with Two 2 x 8 headers
- 10+: $4.83
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove extension board can be stacked (connected) right onto the top of ReSpeaker Mic Array. It brings even more possibilities as you can connect various Grove sensors and actuators to extend ReSpeaker’s capabilities. The board provides up to 10 Grove ports for interfacing with a range of plug-n-play Grove sensors and actuators.
Up to 10 Grove Ports
Stackable with ReSpeaker Core and ReSpeaker Mic Array
Grove Ports: 10
Digital I/Os: 3
Analog I/Os: 4
I2C Interface: 2
UART: 1
Dimensions: 70mm (Diameter)
Weight: 15.25g
1x Grove Extension Board
Get Started With ReSpeaker
We have well prepared some tutorials to help you getting started with ReSpeaker on Github, please click here to visit.
RELATED PRODUCTS
ReSpeaker Core | ReSpeaker Mic Array |
Technical details
Dimensions | 150mm x100mm x30mm |
Weight | G.W 80g |
Battery | Exclude |
Part List
s | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454118916 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Page
- Page Previous
- Page 1
- You're currently reading page 2
Show
per page