![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ReSpeaker Core v2.0
The ReSpeaker Core v2.0 allows developers create powerful and impactful voice and sound interfaces. Suitable to use as a base for smart assistance as well as responding to environmental sounds, the ReSpeaker Core v2.0 was designed with the idea that developers deserve to have many options available to them.
- 10+: $90.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The ReSpeaker Core v2.0 allows developers to create powerful and impactful voice and sound interfaces. Suitable to use as a base for smart assistance as well as responding to environmental sounds, the ReSpeaker Core v2.0 was designed with the idea that developers deserve to have many options available to them.
We received much feedback from ReSpeaker Core v1 users and have added many requested features. Different from the original board this SBC is running Debian* with an onboard microphone array and software-based voice enhancement algorithms.
The Debian and Android are supported now, for more detail please check our wiki.
A High-Performance Platform
The ReSpeaker Core v2.0 is powered by the Axol Core module, featuring the Rockchip RK3229 Quad-Core Cortex-A7 with a Mali 400MP GPU, 1GB of DDR3 RAM, and a PMU. The core runs the Debian OS. This provides developers with much more flexibility and resources to create their projects.
Around the core are peripherals including a Kingston 4GB eMMC to enable the OS to run onboard, a WiFi/BLE module, USB, Grove, and HDMI connectors, the onboard 6-mic array, LED ring, and more.
An Onboard 6-Mic Array with Professional Voice Enhancement Algorithms
New in our ReSpeaker product line is a software-based approach to voice enhancement. The more powerful Axol Core allows the Core v2.0 to process the audio received through the 6 far-field microphones in real-time. The ReSpeaker Core v2.0 supports Noise Suppression (NS), Keyword Wakeup, Direction of Arrival (DoA), Beam-forming (BF), Acoustic Echo Cancellation (AEC). Our BF and AEC algorithms are provided by Alango, a professional audio DSP company used in the automotive industry.
An Open Software Ecosystem
We recognize that each project has different requirements and goals. As such we have worked to provide as much flexibility to developers as possible. Our quad-core solution allows us to run numerous software solutions. From the selection of algorithms, NLP services, smart assistants, operating systems, and more, we wish to support our users. If you have suggestions on what services you would like to see us officially support let us know on our forums, or if you enjoy the work yourself, submit a merge request to our Github.
Audio and Video Output*
Audio output is available via the 3.5mm audio jack (output only), as well as a JST two-pin connector and Bluetooth. The ReSpeaker Core v2.0 supports video output through HDMI* enabling developers to create rich visual interfaces to pair with a voice interface.
*GPU not fully implemented on Debian: 1080p video playback will be available July 2018. Android 8.1 will support 4k video on release.
Features
-
Debian-Based Linux System
-
SDK for Speech Algorithms with Full Documents
-
C++ SDK and Python Wrapper
-
Speech Algorithms and Features
-
Keyword Spotting (Wake-Up)
-
BF (Beamforming)
-
DoA (Direction of Arrival)
-
NS (Noise Suppression)
-
AEC (Acoustic Echo Cancellation) and AGC (Automatic Gain Control)
-
All-in-One Solution with High-Performance SoC
-
8 Channel ADC for 6 Microphone Array and 2 Loopbacks (Hardware Loopback)
Applications
-
Smart Speaker
-
Intelligent Voice Assistant System
-
Voice Recorder
-
Voice Conferencing System
-
Meeting Communication Equipment
-
Voice Interacting Robot
-
Car Voice Assistant
-
Other Scenarios Utilizing Voice Interfaces
ReSpeaker Core v2.0 - Alexa Demo
Technical details
Dimensions | 100mm x96mm x18mm |
Weight | G.W 180g |
Battery | Exclude |
Tips: G.W means the weight including the case / and the N.W is the weight without case, just the weight of ReSpeaker Core v2.0 | |
ARM Quad-Core Cortex-A7 Up to 1.5GHz / ARM Mail-400MP2 GPU | |
1GB RAM DDR3 | |
Audio and Video | |
Microphone | 8 Channel ADC for 6 Microphone Array and 2 Loopbacks |
Headset Connect | 3.5mm Audio Headset Connector |
Speaker Connector | JST 2.0 Output Connector for 8 Ohm Speakers |
Video Output | HDMI 2.0* (Driver not yet available) |
Connectivity | |
Wifi | 802.11 b/g/n |
Bluetooth/BLE | Bluetooth 4.0 and Low Energy Dual-Mode |
Ethernet | Ethernet Interface Onboard |
Flash | 4GB eMMC On-board |
Others | SD Card Slot |
3 x | USB Host/OTG |
1 x | USB Power |
1 x | Grove Socket, Support I2C and Digital Port |
6 x | GPIO |
1 x | Debug UART |
12 x | Programmable LEDs |
Part List
ReSpeaker Core v2.0 | 1 |
Micro USB Cable | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454120285 |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
TELEC | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
- Audio front-end processing algorithms including AEC, Beamforming, NS and KWS
- Google Assistant Demo
- Alexa Voice Service C++ SDK for ReSpeaker Core v2.0
- Alexa Voice Service & DuerOS Python SDK
- Microsoft Speech Translation Demo
- RGB LEDs library
- Download PDF of This Wiki
- Rockchip RK3229 Datasheet V1.1
- Dimensions for Board
- 3d Models For ReSpeaker Core v2.0
- ReSpeaker Core v2.0 Case
- ReSpeaker Core v2.0 Stand
- ReSpeaker Core v2.0 Stand Assembly drawing
- Acoustic & Electrical Specification of ReSpeaker Core v2.0
- Mraa Python documents page
- Intel Mraa SDK
- Snips SDK
- ReSpeaker Core v2 board 3D CAD.stp
SHARED BY USERS
REVIEWS
-
-
Nice
-
I should have know it better. As usual only half ready.
Still no working debian image.
Very unprofessional. -
-