![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ReSpeaker Core - Based On MT7688 and OpenWRT
- 10+: $55.00
YOU MAY LIKE THIS
PRODUCT DETAILS
ReSpeaker is an open modular voice interface to hack things around you. Let you interact with your home appliances, your plant, your office, your internet-equipped devices or any other things in your daily life, all by your voice.
It’s a voice-enabled extension for your surroundings
ReSpeaker supports both online cognitive services and offline lightweight speech recognition engine. You can add ReSpeaker to things around you to make them smart(smarter).
It’s a device for music streaming
Voice interface has never been apart from music entertainment, so does ReSpeaker. ReSpeaker supports Airplay/DLNA for wireless music streaming. Just connect ReSpeaker to any ordinary speaker with an AUX cable, then you can start enjoying the music you love without pressing a single button.
It’s a learning tool for kids
Rather than the on board MT7688 Wi-Fi module which runs the Linux based OpenWrt, ReSpeaker is also powered by the ATmega32u4 chip and absolutely Arduino compatible, which means, we can use ReSpeaker as a powerful Arduino board and do many ‘Arduino’ things. It’s for learning, it’s for practicing, and it’s for fun.
Installation-free APP For Everyone
The exposed PCB design does not mean ReSpeaker is just for people who knows a lot about hardware or software.
ReSpeaker uses a user-friendly Web-based App that can be set up by anyone in just minutes. In the App you can access a range of rich featured applications that ReSpeaker has provided, includes music streaming, file manager, plug-in, customized settings and more. Click the image below to visit the web app or directly go to: respeaker.io
Always-growing Features
The plug-in system is specially designed for the users to share and download their voice interactive projects as a simple plug-in to the ReSpeaker module. It has significantly simplified the use of ReSpeaker as anyone who has a ReSpeaker can install the plug-ins they want with a single click, and after that they can run voice interaction just like any others.
Developer-friendly
Developers can of course achieve more with the SDK we provide to develop their own voice interaction projects.
Modular Design and Extendable Add-ons
The far-field MIC Array allows your ReSpeaker to be able to recognize your location and hear you from across the room even while the music is playing.
And the Grove extension board brings even more possibilities as you can connect various Grove sensors and actuators to extend its capabilities. The two onboard expansion headers also offer I2S, I2C, AUX, USB 2.0, GPIOs and many other interfaces that you can use for more applications.
We make ReSpeaker compatible with the Wio famil for you to add voice interaction with any of your IoT devices that is built on Wio. Simply pair your ReSpeaker to your Wio product using our Web App, then you can voice control your Pet Feeder built to dispense treats, or ask your Smart Plant if she need some water.
We have demos with step-by-step tutorials to help you getting started with your first project using ReSpeaker.
Voice Interaction Between You And...
AI7688 Wi-Fi Module
Operation system: GNU/Linux based OpenWrt
Wi-Fi Network: Support Legacy 802.11b/g and HT 802.11n modes
Expansion: Two expansion headers for I2C, GPIO and USB 2.0 host
Interfaces: Built-in 3.5mm AUX port, Micro USB and SD card slot
ATMega32U4 Coprocessor
USB CDC virtual serial port for linux console
12 programmable RGB LED indicators
8 on board touch sensors
Codec WM8960
DAC SNR 98dB (‘A’ weighted), THD -84dB at 48kHz, 3.3V
ADC SNR 94dB (‘A’ weighted), THD -82dB at 48kHz, 3.3V
Stereo Class D Speaker Driver with 87% efficiency (1W output)
On-chip Headphone Driver
40mW output power into 16Ω at 3.3V
THD -75dB at 20mW, SNR 90dB with 16Ω load
On-chip PLL provides flexible clocking scheme
Sample rates: 8, 11.025, 12, 16, 22.05, 24, 32, 44.1, 48 kHz
Power Supply: 5V DC
Dimensions: 70mm diameter
Weight: 17g
Technical details
Dimensions | 148mm x100mm x32mm |
Weight | G.W 101g |
Battery | Exclude |
Part List
ReSpeaker Core | 1 |
8G Class 10 Micro SD Card | 1 |
200mm micro usb cable | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454118909 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
FAQ
- Page Previous
- Page 1
- You're currently reading page 2