![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RePhone Strap Kit for Pebble Time
YOU MAY LIKE THIS
PRODUCT DETAILS
The introduction of RePhone (Xadow) modules makes your smart watch even smarter. Based on the new smart accessory port on the back of Pebble Time, we integrate the slim and small Rephone modules Xadow GPS v2 and Xadow NFC v2, into Pebble's existing ecosystem, help improve its capability from the perspective of adding built-in electronics. And in the meantime, you won’t need to stress about the accessories shorten the battery life of your watch as the RePhone modules only draw power from an external 100mAh Xadow battery, which can also be used to boost the battery life of Pebble Time by half, and further keep the watch on your wrist even longer.
Features
Specially designed for Pebble Time
Boost the battery life of Pebble Time by half
Add-on GPS module
Add-on NFC module
Technical details
Dimensions | 200mm x140mm x20mm |
Weight | G.W 143g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
Xadow Pebble Time Adapter & Back Frame | 1 |
Silicone Watch Band with Fit-holes | 1 |
Watch Band Spring Bars | 2 |
Silicone Case | 4 |
Xadow Battery 100 mAh | 1 |
Xadow GPS v2 | 1 |
Xadow NFC v2 | 1 |
Rivet 2056 | 20 |
FPC Cable 11 PIN | 12 |
User Guide | 1 |
ECCN/HTS
HSCODE | 9023009000 |
UPC | 841454117438 |
COO | CHINA |
RoHS | 1 |