![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RePhone Kit Create
YOU MAY LIKE THIS
PRODUCT DETAILS
RePhone Kit Create is an open source modular phone kit that changes the way we put our phone into use. It provides a new form of phone customization, and the easiest solution to wearable/IoT development.
With Rephone you can create your own phone in minutes, by using the slim MODULES, accessible SOFTWARE, and customizable Phone Enclosures, and also hack things around you, giving inanimate objects the power of cellular communication, having conversations with your pets, plants, toys, motorcycle helmets, robots, or drones through cellular connectivity.
‘Re’ means ‘Renaissance ’. A phone does not necessary to be a bulky rectangular block that can only be used by human, it ought to have different shapes and sizes for different applications. The Renaissance of Phone encourages people to ‘rethink’ what a phone could be, ‘redesign’ how it should look like, and ‘remix’ the modules to ‘remake’ a unique phone for our very own.
Now it is time for us to start the Renaissance of Phone.
Features
World’s first open source and modular phone
Kraft paper with versatility and durability
Various rich-featured add-on modules for function extension
DIY Phone
*This product contains battery, might applys to shipping constriction.
Technical details
Dimensions | 200mm x140mm x20mm |
Weight | G.W 173g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Microcontroller | MT2502 |
MCU Core | 32-bit ARM7EJ-STM RISC processor |
RAM | 4MB |
Flash Memory | 16MB |
Power Supply | 3.3 – 4.2V |
Quad-band | 850/900/1800/1900 MHz |
GPRS | Class 12 modem |
Clock Speed | 260 MHz |
Connector | 35 PIN Connector & 11 PIN Connector for Xadow |
Interfaces | External ports for LCD, camera, I2C, SPI, UART, and GPIOs etc. |
Part List
Xadow GSM+BLE | 1 |
Xadow Audio | 1 |
Xadow 1.54" Touchscreen | 1 |
Xadow GSM Breakout | 1 |
FPC Cable 35 PIN | 5 |
Battery 520mAh | 1 |
Rivets 2032 | 10 |
Rivets 2040 | 16 |
Rivets 3035 | 8 |
Kraft Paper | 2 |
User Guide | 1 |
ECCN/HTS
HSCODE | 8517691001 |
USHSCODE | 8473301140 |
EUHSCODE | 8473302000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
Well done and works. More Kraft paper requires.More Kraft Paper requires
Delivery requires expedites -
-