![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RePhone Geo Kit
- 10+: $44.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Tracking things down with the RePhone Geo Kit!
The combination of Xadow GSM+BLE and Xadow GPS v2 is what makes RePhone Geo Kit brilliant. The kit can fulfill your GPS based project easily and excellently. It allows you to obtain the real-time geographic position, altitude, travelling speed and time information at any time, and all-weather conditions, through GSM network (SMS). Also as a bonus, the Xadow GSM Breakout can provides you more possibilities hacking electronics.
Features
Slim and small modules
Powered by Xadow GSM+BLE
High sensitivity
Low power consumption
Various rich-featured add-on modules for function extension
Stackable, chainable and sewable with other Xadow Modules
Technical details
Dimensions | 200mm x140mm x20mm |
Weight | G.W 147g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Core Module | Xadow GSM+BLE |
Microcontroller | MT2502 |
MCU Core | 32-bit ARM7EJ-STM RISC processor |
RAM | 4MB |
Flash Memory | 16MB |
Power Supply | 3.3 – 4.2V |
Power Consumption | 20mW/30mW/52mW @ standby(no radio)/standby(GSM)/standby(BT) |
Quad-band | 850/900/1800/1900 MHz |
GPRS | Class 12 modem |
Clock Speed | 260 MHz |
Connector | 35 PIN Connector & 11 PIN Connector for Xadow, SMD Female JST battery connector |
Interfaces | External ports for LCD, camera, I2C, SPI, UART, and GPIOs etc. |
Dimension | 25.37mm X 20.30mm / 1’’ X 0.8’’ |
Part List
Xadow GSM+BLE | 1 |
Xadow GPS v2 | 1 |
Xadow GSM Breakout | 1 |
FPC Cable 35 PIN | 1 |
FPC Cable 11 PIN | 1 |
Battery 520mAh | 1 |
User Guid | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
Please go the Wiki page Xadow GPS V2 for more info.
SHARED BY USERS
REVIEWS
-
I have had difficulty finding cohesive/simple information about this. I have tried doing hello world sketches without success. Are there some rudimentary test programs you can suggest I run so I can confirm that everythinn works.
-