![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RePhone Extension Pack
SKU
113060004
RePhone Extension Pack, rephone, rephone extension, rephone pack
- 10+: $71.10
YOU MAY LIKE THIS
PRODUCT DETAILS
The RePhone Extension Pack includes 6 rich-featured add-on modules for you to extend the functionalities of your RePhone project. The pack includes Xadow LED 5x7, Xadow NFC v2, Xadow Duino, Xadow GSM Breakout, Xadow Basic Sensors and Xadow GPS v2.
Features
Slim and small modular design
Stackable and chainable
Xadow Basic Sensors, Xadow LED 5x7 and Xadow Duino have Plug and play feature with RePhone Kit • Create
Technical details
Dimensions | 200mm x144mm x20mm |
Weight | G.W 148g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
Xadow Basic Sensors | 1 |
Xadow GPS v2 | 1 |
Xadow NFC v2 | 1 |
Xadow LED 5x7 | 1 |
Xadow Duino | 1 |
Xadow GSM Breakout | 1 |
Battery 520mAh | 1 |
FPC Cable 35 PIN | 1 |
FPC Cable 11 PIN | 1 |
RGBLED WS2812B strip | 1 |
Solid wires for WS2812B&Xadow Duino | 1 |
User Guide | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review