![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Ratcheting Crimper Pliers
SKU
404080004
Do you want to make a Grove connector or female jumper wire? This crimper pliers will be your good helper to meet you need
- 10+: $16.06
YOU MAY LIKE THIS
PRODUCT DETAILS
Do you want to make a Grove connector or female jumper wire? This crimper pliers will be your good helper to meet you need. Ratcheting design, get it work with less strength.
Specification
Capacity : 0.08 - 0.5mm²
Length: 19cm
Technical details
Dimensions | 245mm x100mm x20mm |
Weight | G.W 380g |
Battery | Exclude |
Part List
Ratcheting Crimper Pliers | 1 |
ECCN/HTS
HSCODE | 8203200000 |
USHSCODE | 8203300000 |
UPC | 841454113935 |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review