![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry pi B+/2B HIFI DAC
- 10+: $20.99
YOU MAY LIKE THIS
PRODUCT DETAILS
HIFI DAC+ Digital Audio Card Pinboard designed For Raspberry PI 2 Model B +, adopt high-end DAC chip PCM5122 of TI Company.
You can setup internet HIFI player by Volumio or xbmc system.
Using PCM5122 DAC chip from Burr-Brown Corporation, with 32-bit, 384kHz PCM interface, I2S data format.
Dual Gold-plated RCA jacks, keep fantastic conductive properties!
Gold-plated 3.5mm line out jack (Not for your earphones, it's for audio power amplifiers only!)
Special designed power source system by U-geek, isolating DAC power source part from the Raspberry Pi power source system, keeps the current noise away, gives you crystal clear sound.
High quality U-geek Designed PCB - check out our other products and you'll know what I mean!
Please check out the following resisters and capacitors that we used on this DAC+ -
we choose the best quality components that are usually used on professional HiFi devices
and that's where your good audio quality comes from:
VISHAY resister (made in Czech)
ELNA RBP2 capacitor (made in Japan)
WIMA MKS2 capacitor (made in Germany)
ERO KP1830 capacitor (made in Germany)
Nichicon FG series capacitor (made in Japan)
IR remote interface
Technical Detailes:
1.Sampling Frequency:384KHz
2.Resolution (Bits) :16-32
3.Digital Audio Interface :I2S
4.SNR :120dB
5.THD:-93dB
6. Dynamic range :112dB
7.Supports Raspberry Pi B+, Raspberry Pi 2 Model B
Package Weight: 0.03kg (0.07lb.)
Package Size: 10cm x 10cm x 10cm (3.94in x 3.94in x 3.94in)
1 x HiFi DAC+ Module
HIFI DAC+ Digi+ in Koli/OpenElec
Download
http://raspberrypiwiki.com/download/HIFI/
Technical details
Dimensions | 120mm x80mm x24mm |
Weight | G.W 49.6g |
Battery | Exclude |
Part List
Raspberry pi B+/2B HIFI DAC | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454119456 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
I was satisfied with the quality of the product. Description accurate.
The dispatch time was very slow (almost 2 weeks). For 14$ shipping, I was expecting faster dispatch time. The product was in stock and the website states 1-3 days dispatch time. -
Working great! I'd just add that the correct driver for this board is HiFiBerry DAC+ on volumio which wasn't stated clearly
-
Looks great, need to test with Kodi to check sound quality and compare to my Wolfson card
FAQ
- Page Previous
- Page 1
- You're currently reading page 2