![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry pi B+&2 iron box
SKU
114990179
The raspberry pi iron box is a handy solution and easy to assemble
- 10+: $23.85
YOU MAY LIKE THIS
PRODUCT DETAILS
The raspberry pi iron box is a handy solution and easy to assemble.Compatible with Raspberry PiB+/2.
Produce Size:90*63*26
Rubber plastic non-slip mats x 4
M3 screw x 4
Plastic screw x 4
Unit:mm
Weight:150g
Specification:
How to use:
Just like the picture below:
Technical details
Dimensions | 103mm x82mm x36mm |
Weight | G.W 140g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
UPC | 841454100133 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page