the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Zero WH, WiFi/Bluetooth 4.1, Bluetooth Low Energy, HAT compatible 40-pin header, CSI camera connector, USRT, SPI, I2C, with headers

SKU
102110359
Rating:
100 % of 100

Raspberry Pi Zero WH is a mini Linux development board with Bluetooth/wifi function, which has almost the same function as Raspberry Pi.

$16.00
Out of stock

PRODUCT DETAILS

Raspberry Pi Zero WH is a mini Linux development board with Bluetooth/wifi function, which has almost the same function as Raspberry Pi.

Feature

  • Compact Linux Development Board: Equipped with a 1GHz ARM Cortex-A7 processor supporting Raspberry Pi OS, with a size of only 65mm x 30mm x 5mm
  • Ready-to-use: Mounted with headers and ready for use
  • Wireless Connection: Built-in 802.11n Wi-Fi and Bluetooth 4.1
  • 40-pins compatible Raspberry Pi: Compatible with connecting sensors, actuators, and other electronic components
  • Extended Memory: Utilize 512MB of LPDDR2 SDRAM and a microSD card as the primary storage medium

Description

Raspberry Pi Zero WH is a compact single-board computer with built-in wireless connectivity, GPIO pins, and a wide range of applications, enabling users to create versatile and affordable projects in the fields of IoT, education, automation, and more.

Raspberry Pi Zero WH measures only 65mm x 30mm x 5mm, making it highly suitable for integration into various projects. It features built-in 802.11n Wi-Fi and Bluetooth 4.0, enabling wireless network connection and communication between devices. Raspberry Pi Zero WH provides 40 GPIO pins for connecting sensors, actuators, and other electronic components, facilitating the development of interactive hardware projects.

It is equipped with a 1GHz single-core ARM Cortex-A7 processor and 512MB of LPDDR2 SDRAM, providing sufficient computing power and running space. It utilizes a microSD card as the primary storage medium, allowing for the installation of the operating system and storage of data.

Application

  • Internet of Things (IoT) Projects
  • Home Automation
  • Portable Projects
  • Robotics and Automation
  • Remote Monitoring and Surveillance

Specification

Specification

Details

Platform

Processor

Broadcom BCM2835

Frequency

1GHz, Single-core CPU

Memory

Capacity

512MB

Technology

LPDDR2 SDRAM

Wireless

Wi-Fi

2.4GHz IEEE 802.11b/g/n

Bluetooth

Bluetooth 4.1, BLE

Video

HDMI

Mini HDMI

CSI

CSI camera connector(v1.3 only)

USB

Port

Micro USB On-The-Go (OTG) port

GPIO

Header

HAT-compatible 40-pin header

Additional Header

Composite video and reset headers

Power

port

Micro USB power port

Voltage

5V DC

Current

2.5A

Temperature

Operating Temperature

-20°C to +70°C

Mechanical

Dimensions

65mm × 30mm × 5mm

Weight

9g

Hardware Overview

Interface

Pinout

Part List

Raspberry Pi Zero W

x 1

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
EUHSCODE 8471707000
COO 英国
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Awesome Product Love this one
    By
  2. Documentation
    100%
    Product Quality
    100%
    from product detail summary
    awesome product. made in england. thanks seeed. will buy again .
    By

FAQ

2 Item(s)

Show per page