![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Zero W, WiFi/Bluetooth 4.1, Bluetooth Low Energy, HAT compatible 40-pin header, CSI camera connector, USRT, SPI, I2C
Raspberry Pi Zero W is a mini Linux development board with Bluetooth/wifi function, which has almost the same function as Raspberry Pi. Enjoy your "hacking" time!
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi Zero W is a mini Linux development board with Bluetooth/wifi function, which has almost the same function as Raspberry Pi. Enjoy your "hacking" time!
Feature
- Excellent Processor Performance: Equipped with 1GHz ARM Cortex-A7 processor, which provides reliable processing power for a variety of tasks and applications
- Versatile Wireless Connectivity: Built-in 802.11 b/g/n Wi-Fi and Bluetooth 4.1 and Bluetooth Low Energy.
- Abundant Interfaces: A rich variety of interfaces, like 40-pin header, Mini HDMI, CSI camera connector and so on.
- Compact Form: The compact board size makes it incredibly small and portable, allows for easy integration into tight spaces and enables portable and space-constrained projects.
Description
Raspberry Pi Zero W is a compact single-board computer with built-in wireless connectivity, GPIO pins, and a wide range of applications, enabling users to create versatile and affordable projects in the fields of IoT, education, automation, and more.
Raspberry Pi Zero W measures only 65mm x 30mm x 5mm, making it highly suitable for integration into various projects. It features built-in 802.11n Wi-Fi and Bluetooth 4.0, enabling wireless network connection and communication between devices. Raspberry Pi Zero W provides 40 GPIO pins for connecting sensors, actuators, and other electronic components, facilitating the development of interactive hardware projects.
It is equipped with a 1GHz single-core ARM Cortex-A7 processor and 512MB of LPDDR2 SDRAM, providing sufficient computing power and running space. It utilizes a microSD card as the primary storage medium, allowing for the installation of the operating system and storage of data.
Application
- Internet of Things (IoT) Projects
- Home Automation
- Portable Projects
- Robotics and Automation
- Remote Monitoring and Surveillance
Specification
Specification |
Details |
|
Platform |
Processor |
Broadcom BCM2835 |
Frequency |
1GHz, Single-core CPU |
|
Memory |
Capacity |
512MB |
Technology |
LPDDR2 SDRAM |
|
Wireless |
Wi-Fi |
2.4GHz IEEE 802.11b/g/n |
Bluetooth |
Bluetooth 4.1, BLE |
|
Video |
HDMI |
Mini HDMI |
CSI |
CSI camera connector(v1.3 only) |
|
USB |
Port |
Micro USB On-The-Go (OTG) port |
GPIO |
Header |
HAT-compatible 40-pin header |
Additional Header |
Composite video and reset headers |
|
Power |
port |
Micro USB power port |
Voltage |
5V DC |
|
Current |
2.5A |
|
Temperature |
Operating Temperature |
-20°C to +70°C |
Mechanical |
Dimensions |
65mm × 30mm × 5mm |
Weight |
9g |
Hardware Overview
Interface
Pinout
Part List
Raspberry Pi Zero W |
x 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/CE.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471800000 |
COO | JAPAN |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewAwesome price for an awesome device
FAQ
- Page Previous
- Page 1
- You're currently reading page 2