the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Zero 2 W (with quad-core CPU,Bluetooth 4.2,BLE,onboard antenna ,etc.)

SKU
102110617
Rating:
100 % of 100

Raspberry Pi Zero 2 W is the latest product (2021) in our most affordable range of single-board computers. The upgraded processor provides Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.

$15.00
Out of stock

PRODUCT DETAILS

Description

Based on the succession of the current Raspberry Pi Zero series, the Raspberry Pi Zero 2 W  is built around a System-in-Package(SiP) designed for the Raspberry Pi, which integrates the BCM2710A1 chip used by the Raspberry Pi 3 and 512MB of RAM. 

The Raspberry Pi Zero 2 W (Wireless) offer 2.4GHz 802.11 b/g/n wireless LAN and Bluetooth 4.2, along with support for Bluetooth Low Energy (BLE), and modular compliance certification. The board incorporates a quad-core 64-bit Arm Cortex-A53 CPU, clocked at 1GHz. At its heart is a Raspberry Pi RP3A0 system-in-package (SiP), integrating a Broadcom BCM2710A1 die with 512MB of LPDDR2 SDRAM. 

The upgraded processor provides Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.

Features

  • 802.11 b/g/n wireless LAN (2.4 GHz only)

  • Bluetooth 4.2 / Bluetooth Low Energy (BLE)

  • Small form factor, suitable for various DIY projects

  • Expansion – Unpopulated 40-pin HAT-compatible I/O header

  • Footprint-compatible with earlier members of the Raspberry Pi Zero family

  • Available in RP3A0 System-in-Package

  • Composite video and reset pins via solder test points

  • Quad-core 64-bit ARM Cortex-A53 processor clocked at 1Ghz

  • Includes 512MB LPDDR2 SDRAM

  • Built-in Wi-Fi capability, ideal for IoT and robotics projects

Specification

Parameters

Details

Form factor

65mm × 30mm

Processor

Broadcom BCM2710A1, quad-core 64-bit SoC (Arm Cortex-A53 @ 1GHz)

Memory

512MB LPDDR2 SDRAM

Video

• HDMI interface

• Composite video

Multimedia

• H.264, MPEG-4 decode (1080p30)

• H.264 encode (1080p30)

• OpenGL ES 1.1, 2.0 graphics

Input power

5V DC 2.5A

Operating temperature

-20°C to +70°C

Production lifetime

Remain in production until at least January 2028

Interfaces

  • microSD card slot

  • mini HDMI port

  • USB On-The-Go (OTG) port

  • micro-USB power port

  • HAT-compatible 40-pin GPIO header

  • Composite video via solder test points

  • CSI-2 camera connector

Application

  • Intelligent Environmental Monitoring

  • Security monitoring system

  • IoT and robotics projects


Attention

Any external power supply used with Raspberry Pi Zero 2 W shall comply with relevant regulations and standards applicable in the country of intended use.
• This product should be operated in a well-ventilated environment, and if used inside a case, the case should not be covered.
• Whilst in use, this product should be placed on a stable, flat, non-conductive surface, and should not be contacted by conductive items.
• The connection of incompatible devices to Raspberry Pi Zero 2 W may affect compliance, result in damage to the unit, and invalidate the warranty.
• All peripherals used with this product should comply with relevant standards for the country of use and be marked accordingly to ensure that safety and performance requirements are met. These articles include but are not limited to keyboards, monitors, and mice when used in conjunction with Raspberry Pi Zero 2 W.
• The cables and connectors of all peripherals used with this product must have adequate insulation so that relevant safety requirements are met.

Note

SAFETY INSTRUCTIONS

To avoid malfunction or damage to this product, please observe the following:
• Do not expose to water or moisture, or place on a conductive surface whilst in operation.
• Do not expose to heat from any source; Raspberry Pi Zero 2 W is designed for reliable operation at normal ambient temperatures.
• Take care whilst handling to avoid mechanical or electrical damage to the printed circuit board and connectors.
• Whilst it is powered, avoid handling the printed circuit board, or only handle it by the edges to minimize the risk of electrostatic discharge damage.

Partlist

1 x Raspberry Pi Zero 2 W

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO UK

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Very good price, highest quality, quick shipment!
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Yes, it does that. Good.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    I am using this Pi Zero 2 to poll a SHT40 sensor and publish the readings over MQTT to Node-RED. Node-RED then displays this and other data on a web page.
    By

FAQ

3 Item(s)

Show per page