![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Ultimate Cooling Dual Fan
- 10+: $10.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Is your RaspberryPi overheating? Whether it’s in a hot environment or your RPi is crunching non-stop we have a solution – the Raspberry Pi Ultimate Cooling Dual Fan!
This heatsink is high-speed yet low noise and includes a heat sink. 3M thermal tape is included to help ensure efficient and swift cooling of the processor. We tested this heatsink on the Raspberry Pi ourselves, and it passed our test! It’s ideal for your Raspberry Pi 3 Model B as it was designed to be compatible with the most popular cases. We know this will bring you a fantastic user experience!
Note: Please put the heat sink (with adhesive paper) to in the position shown above. Be sure to leave room for the GPIO, and keep the heat sink away from the capacitor.
Features
Easy to install
Fast Heat dissipation
Silence Fan without noise
Smooth and straight aluminum material
3M tape makes install easier
Ultimate cooling fan kit for Raspberry Pi 3/2/B+
Reduce up to 20 degrees
GPIO Connection:
Technical details
Dimensions | 56mm x25mm x15mm |
Weight | G.W 40.5g |
Battery | Exclude |
Test Report | |
Test Environment Temperature | 26.8°C |
Hardware Environment | Raspberry Pi 3 Model B |
TF card | 8GB Class 10 |
Software Environment | Raspbian(OS) |
Testing Softwares | Vcgencmd measure_temp ,sysbench |
Testing Hardware’s Freq | 1200MHz |
Testing Time | 10 minutes |
Result | |
Without Heatsink | 83.5°C |
With heatsink | 77°C |
Dual Fans with heatsink | 62°C |
Part List
Ultimate Cooling Fan Kit | 1 |
3M tape | 1 |
Instruction | 1 |
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |