![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi RS232 Board v1.0
SKU
103030028
Raspberry Pi RS232 Board v1
- 10+: $9.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi RS232 Board v1.0 is a standard communication port for industry equipment.This module is base on MAX3232,which is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/EIA-232-F voltage levels from a single 5-V supply. The shield integrates DB9 connectors (female) that provide connection to various devices with RS232 interface. Also the RS232 headers will facilitate your connections and commissioning. It provides the welding areas to make full use of extra space on it, which is highly convenient for prototyping.
Features:
Low Supply Current:300uA
Guaranteed Data Rate:120kbps
Meets EIA/TIA-232 Specifications Down to 3.0V
Pin Compatible with Industry-Standard MAX232
Guaranteed Slew Rate:6V/us
LED Indicator
DB9 Connectors(female)
Compatible with Raspberry Pi A+,B,B+/2.
Specification:
Compatible:Raspberry Pi ; Other main board via jumpers;
Power interface:Micro USB;
Dimensions:91.20 * 56.15mm;
Power supply:3.3v , 5V ,
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 49g |
Battery | Exclude |
Part List
Raspberry Pi RS232 Board v1.0 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454100072 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
FAQ
Show
per page