![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi RGB-LED-Matrix Expansion Module
SKU
317990017
The Matrix LED module is specifically designed for Raspberry Pi B/B+/A+
YOU MAY LIKE THIS
PRODUCT DETAILS
The Matrix LED module is specifically designed for Raspberry Pi B/B+/A+. The module with 8X8 Matrix LED. User can custom display content through programming. Pay attention, the module do not include driver board. You have to cooperate with Raspberry Pi Expansion Module.
Features:
Produce Features:
- Full color RGB variation
- Square LED point source
- Ultrathin
- Plug and Play
- No wire needed
- Compatible with Raspberry Pi A+,B,B+/2.
Port:
- Raspberry Pi connection port
Product Parameters:
- Dot Size: 5.0mm
- Pixel Array: 8×8
- Luminous Intensity: 40mcd
- Package Dimension: 60mm×60mm
- Reverse Voltage(Max): 5V
- Forward Current(Max): 25mA
- Peak Forward Current(Max): 100mA
- Power Dissipation(Max): 100mW
- Operating Temperature(Max):-35~+85℃
- Storage Temperature(Max): -35~+85℃
- Lead Solder Temperature(Max): 260℃ for 5 seconds
Typical Application:
- Scroll the display
- LOGO display
- Dynamic signage
Specification:
5How to use:
Technical details
Dimensions | 105mm x20mm x80mm |
Weight | G.W 51.7g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454100041 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review