![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Pico Pre-Soldered
The Raspberry Pi Pico with two 20 pin header Pre-soldered is a new flexible microcontroller board based on the Raspberry Pi RP2040 microcontroller chip. It featured with Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz.
- 10+: $5.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on Raspberry Pi Pico with an online instant quote and fast delivery. Seeed is providing 5 of the new Raspberry Pi Pico, free with prototypes made with Seeed Fusion PCBA. Click here to apply now!
Key Features
- Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz
- 264KB of SRAM, and 2MB of on-board Flash memory
- Castellated module allows soldering direct to carrier boards
- USB 1.1 Host and Device support
- Low-power sleep and dormant modes
- Comprehensive C/C++/Micropython SDK, software examples, and documentation
- Drag & drop programming using mass storage over USB
- 26 × multi-function GPIO pins
- 2 × SPI, 2 × I2C, 2 × UART, 3 × 12-bit ADC, 16 × controllable PWM channels
- Accurate clock and timer on-chip
- Temperature sensor
- Accelerated floating-point libraries on-chip
- 8 × Programmable I/O (PIO) state machines for custom peripheral support
Description
The Raspberry Pi Pico is a microcontroller board based on the Raspberry Pi RP2040 microcontroller chip. It has been designed to be a low-cost, high-performance microcontroller board with flexible digital interfaces. The Raspberry Pi Pico features two ARM Cortex-M0+ cores run up to 133MHz; 256KB RAM; 30 GPIO pins; and a broad range of interfacing options. This is paired with 2MB of onboard QSPI Flash memory for code and data storage.
In addition to powerful hardware resources, Pico has rich and complete software support and community resources. It comes with a complete Rasberry Pi official C/C++ SDK, Micropython SDK. Just click https://pico.raspberrypi.org/getting-started/ to get started with Raspberry Pi Pico.
Pico has been designed to use either soldered 0.1" pin-headers (it is one 0.1" pitch wider than a standard 40-pin DIP package) or can be used as a surface-mountable 'module', as the user IO pins are also castellated. There are SMT pads underneath the USB connector and BOOTSEL button, which allow these signals to be accessed if used as a reflow soldered SMT module.
Pinout
Dimensions
Part List
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |