the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Pico (3Pcs) based on RP2040 for Arduino Beginner,small & flexible design, low power consumption

SKU
102110545
Rating:
100 % of 100

The Raspberry Pi Pico is a new flexible microcontroller board based on the Raspberry Pi RP2040 microcontroller chip. It featured with Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz. Seeed Studio offers a three pieces pack at a more preferential price if you want to add more Raspberry Pi Pico to the cart.

$13.90
Out of stock
  • 10+: $13.50

PRODUCT DETAILS

The Raspberry Pi Pico is a new flexible microcontroller board based on the Raspberry Pi RP2040 microcontroller chip. It featured with Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz.Seeed Studio offers a three pieces pack at a more preferential price if you want to add more Raspberry Pi Pico to the cart.

Features

  • High Performance: Powered by RP2040 dual-core ARM Cortex M0+ processor, running up to 133 MHz, included 2MB of onboard Flash memory, mounted 25 multi-function GPIOs

  • Easy Development: Drag & drop programming over a USB through MicroPython & Arduino

  • Suitable for Embedded AI: Great Embedded Machine Learning platform by two cores of RP2040 chip and plenty of on-chip RAM, while also supporting TensorFlow Lite

  • Design for Beginners/Children: Provide tons of projects and tutorials, allowing for quick positive programming feedback, getting started well with electronics

  • Free DIY Broad: Castellated module allows soldering directly to carrier boards

Description

Raspberry Pi Pico inherits Raspberry Pi well features, equipped RP2040 chip, providing good quality and fine performance in microcontrollers, yet offered a relatively low price. It is perfect for beginners in electronics. Provided official and useful tools, multiple software examples and documentation, it offers them a simple way to use and get started with microcontrollers, allowing for quick positive programming feedback.

Being a Raspberry Pi Approved Design Partner, Seeed offers you even more RP2040-chip-based products for your further needs, which includes an even smaller RP2040-based microcontroller, the seeed studio XIAO RP2040.

There is 25 multi-function GPIO pins on the Pico, including communication ports like I2C, SPI, and UART, along with 8 programmable I/Os and so on. Equipped with an enhanced RP2040 chip, it can perform everything you need in IoT-controlling projects. And because of its small size and fine performance, it is very suitable for edge & embedded AI applications.

For the convenience of the board and the sensors connect, the Seeed published the Grove shield board for Pico that supports Grove functional components and at the same time, seeed studio provides multiple practical projects for an even easier way to master electronics. For example, you can directly use Pre-Soldered Pico and plug it into the shield board and then connect a Grove-Light sensor with a Grove-Relay to create an Automatic Light Intensity LED which is included in20 Raspberry Pi Pico Project Ideas.

Difference between Raspberry Pi and Raspberry Pi Pico

Raspberry Pi Pico is a microcontroller where you can utilize its physical computing to control components such as sensors, LEDs, and motors to achieve some basic functions. You can also connect with other microcontrollers to build some great and interesting projects.

Unlike Raspberry Pi, the single board computer(SBC), Pico has not installed an operating system. Instead, it can be directly programmed to use, which makes it easier to control. If you want to get to know electronics, a microcontroller will present you with the intuitive feeling of mastering electronics.

Grove Starter Kit for Raspberry Pi Pico

To provide a more smoothed learning experience for beginners, we have prepared a Grove Starter Kit for Raspberry Pi Pico. It includes multiple Grove components, a Grove Shield board for Pico, as well as free courses based on Raspberry Pi Pico. Programmed in Micro Python, this can help you quickly get started with development boards, and then proceed to realize your own fun projects.

Application

Specification

Parameter Description
CPU

Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz

Storage 264kB of SRAM, and 2MB of on-board Flash memory
GPIO pins

26 multifunction GPIO pins, including 3 analogue inputs

Interface

2× SPI, 2× I2C, 2× UART, 3× 12-bit ADC, 16× controllable PWM channels
Power supply & Downloading interface USB Type-C interface
Dimemsions

21 mm × 51 mm form factor

Operating temperature -20°C to +85°C (Raspberry Pi Pico and Pico H); -20°C to +70°C (Raspberry Pi Pico W and Pico WH)
Supported input power 1.8–5.5V DC
On-chip resources Accelerated floating point libraries on-chip

Hardware Overview

Part List

Raspberry Pi Pico x3
20 Pin Header x6
x6
3 Pin Header x3
Paper box x1

Q&A

Can I solder it myself?

For the RP2040 itself, yes; it’s not easy, and you will need magnification of some sort and a very good soldering iron to go with a very steady hand, but it can be hand soldered. The Raspberry Pi Pico board on the other hand has been designed so that it can be easily soldered down to another PCB; it’s why it has castellated contacts on each edge. You can also try our pre-soldered Pico.

What is the main difference between Seeed Studio XIAO RP2040 and Raspberry Pi Pico?

Raspberry Pi Pico has more pins than Seeed Studio XIAO RP2040. That is, Seeed Studio XIAO RP2040 can be designed as thumb-sized and deservedly is smaller than Raspberry Pi Pico. Also, there is an reset button and an boot button on the Seeed Studio XIAO RP2040. When you want a even smaller microtroller, you can always try our Seeed Studio XIAO RP2040

What is an UF2 file using in Raspberry Pi Pico?

It’s a file format for flashing microcontrollers, developed by Microsoft. You can check for more information here.

I have more question about Raspberry Pi Pico?

The Raspberry Pi provides an FAQ file . Meanwhile, you can always contact us: [email protected]

Note

Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on Raspberry Pi Pico with an online instant quote and fast delivery. Seeed is providing 5 of the new Raspberry Pi Pico, free with prototypes made with Seeed Fusion PCBA. Click here to apply now!

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8471800000
COO Japan
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Excellent quality!
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Great packaging and included all the headers. The boards work great.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    Everything was just as it should be.
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

5 Item(s)

Show per page