the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - EU Plug 5.1V 3A White

SKU
106990292
Rating:
100 % of 100

This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. This PSU works with all variants of the Raspberry Pi 4 board, the 1GB, 2GB and 4GB. It is a 5.1V, 3A power supply featuring a USB-C connector at one end, and a plug socket at the other. Simply plug the USB-C into your Pi 4 and plug the socket into the mains and you’re ready to go!

$7.90
Out of stock

PRODUCT DETAILS

Product Details

This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. This PSU works with all variants of the Raspberry Pi 4 board, the 1GB, 2GB and 4GB. It is a 5.1V, 3A power supply featuring a USB-C connector at one end, and a plug socket at the other. Simply plug the USB-C into your Pi 4 and plug the socket into the mains and you’re ready to go!

• Compatible with Raspberry Pi 4 Model B
• White (also available in Black)
• USB-C connector
• EU Plug

specifications

Attribute Value
Input Voltage 90 → 264V
Output Voltage 5.1 V
Output Current 3A
Plug Type European Plug
Input Connector Socket
Output Connector USB Type C
Power Rating 15.3W
Type Power Supply
Number of Outputs 1

Part List

1 x Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - EU Plug  5.1V 3A White

ECCN/HTS

HSCODE 8504401400
USHSCODE 8504100000
UPC
EUHSCODE 8504400000
COO CAMBODIA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Very good product for the price
    By

FAQ

1 Item

Show per page