![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - UK Plug 5.1V 3A Black
SKU
106990294
This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Details
This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. This PSU works with all variants of the Raspberry Pi 4 board, the 1GB, 2GB and 4GB. It is a 5.1V, 3A power supply featuring a USB-C connector at one end, and a plug socket at the other. Simply plug the USB-C into your Pi 4 and plug the socket into the mains and you’re ready to go!
• Compatible with Raspberry Pi 4 Model B
• Black (also available in white)
• USB-C connector
• UK Plug
specifications
Attribute | Value |
Input Voltage | 90 → 264V |
Output Voltage | 5.1 V |
Output Current | 3A |
Plug Type | 2-Pin UK |
Input Connector | Socket |
Output Connector | USB Type C |
Power Rating | 15.3W |
Type | Power Supply |
Number of Outputs | 1 |
Part List
1 x Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - UK Plug 5.1V 3A Black
ECCN/HTS
HSCODE | 8504401400 |
USHSCODE | 8504100000 |
UPC | |
EUHSCODE | 8504400000 |
COO | CAMBODIA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review