![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Official 4 Case STD Black
SKU
114992014
OKdo Sliding Black Case has been specifically designed for use with the Raspberry Pi 4 Model B. It is a 2-piece rugged clear ABS plastic case providing protection whilst allowing access to all its ports and PINs.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Details
OKdo Sliding Black Case has been specifically designed for use with the Raspberry Pi 4 Model B. It is a 2-piece rugged clear ABS plastic case providing protection whilst allowing access to all its ports and PINs.
specifications
Attribute | Value |
For Use With | Raspberry Pi 4B |
Colour | Black |
External Dimensions | 95 x 63 x 29mm |
Body Material | ABS |
Part List
1 x Raspberry Pi 4 Case STD Black
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review