![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Mouse Black/Grey
SKU
114992005
The official Raspberry Pi mouse is a three-button optical mouse which connects via a USB type A connector either to one of the USB ports on the keyboard or directly to a compatible computer.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Details
The official Raspberry Pi mouse is a three-button optical mouse which connects via a USB type A connector either to one of the USB ports on the keyboard or directly to a compatible computer.
Three-button optical mouse
Scroll wheel
USB type A connector
Ergonomic design for comfortable use
Compatible with all Raspberry Pi products
specifications
Attribute | Value |
Model | Rpi-MOUSE |
Wired/Wireless Keyboard | Wired |
Wired/Wireless Mouse | Wired |
Mouse Tracking Method | Optical |
Mouse Buttons | 3 |
Colour | Black, Grey |
Part List
1 x Raspberry Pi Mouse Black/Grey
ECCN/HTS
HSCODE | 8471607200 |
UPC |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review