Raspberry Pi Media Center Kit - Europe
SKU
110110003
Please refer to the link of Raspberry Pi Media Center Kit (USA Version)
Raspberry Pi not included
It’s an out-of-box media center kit based on Raspberry Pi
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi not included
It’s an out-of-box media center kit based on Raspberry Pi.
Raspberry Pi is the perfect device for build home theater systems. This kit is compatible with Raspberry Pi Model B+/A+/2, and the SD card pre-installed OpenELEC for Pi 2(Of cause, you can re-burn OpenELEC for Pi Model B+/A+).
The Kit contains:
5V 2.1A Power Adapter(Europe version): 2.1A Power Adapter is the good choice for Pi 2.
Micro USB and HDMI Cable: There are a switch which USB cable contains is built-in, so you can turn on/off easily. And the HDMI cable is 1.5 meters length.
WiFi USB Adapter: Network devices, wire or wireless.
Transparent arc enclosure: A blister shell, easy to assemble
16GB SD Card: pre-installed OpenELEC Media Center System, and a greater capacity to store more :)
Features:
- Out-of-box
- OpenELEC preinstalled
- Raspberry Pi 2 supported
- 16GB MicroSD/Class 10
- Including WiFi USB Dongle
- HDMI CEC supported
Parts list:
1. 16GB MicroSD
2. Raspberry Pi 2 Arc Enclosure - Transparency
3. Europe Standard USB Wall Charger
4. USB to Micro Cable w/ Switch
5. 1.5M HDMI Male to Male Cable
WiFi USB Adapter(Realtek RTL8292cu)
WiFi Dongle supported on Raspberry Pi
CEC(Consumer_Electronics_Control) over HDMI
Note:
- Hardware is compatible with Raspberry Pi 3.
- Please update OpenELEC OS to a new version which supports Raspberry Pi 3, here is the link to download the new image: http://releases.openelec.tv/OpenELEC-RPi2.arm-6.0.3.tar?mirrorlist
- How to burn new OpenELEC, please refer to the link here: http://elinux.org/RPi_Easy_SD_Card_Setup
Technical details
Dimensions | 200mm x130mm x70mm |
Weight | G.W 390g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 8471300100 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review