![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi LED and Buzzer Add-on Boards
SKU
103990036
New version available: Prototype Shield for Raspberry Pi
This is a starter board for the Raspberry Pi, it consists of 6 LEDs, a buzzer and a switch
YOU MAY LIKE THIS
PRODUCT DETAILS
New version available: Prototype Shield for Raspberry Pi
This is a starter board for the Raspberry Pi, it consists of 6 LEDs, a buzzer and a switch. It is small and plug and play, allowing you to quickly get start learning python programming language on the Raspberry Pi.
Features
- Plug and play
- 2 Red LEDs
- 2 Yellow LEDs
- 2 Green LEDs
- 1 Buzzer
- 1 Switch
Corresponding Interfaces
- LED 1 - Pin 7 - GPIO4
- LED 2 - Pin 11 - GPIO17
- LED 3 - Pin 15 - GPIO22
- LED 4 - Pin 19 - GPIO10
- LED 5 - Pin 21 - GPIO9
- LED 6 - Pin 23 - GPIO11
- Buzzer - Pin 24 - GPIO8
- Switch - Pin 26 - GPIO7
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review