![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Keyboard DE Red/White
SKU
114992007
The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Details
The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.
79-key keyboard
Three USB 2.0 type A ports for powering other peripherals
Automatic keyboard language detection
USB type- A to micro USB type B cable included for connection to compatible computer
Ergonomic design for comfortable use
Compatible with all Raspberry Pi products
Specifications
Attribute | Value |
Model | Rpi-KYB |
Wired/Wireless Keyboard | Wired |
Wired/Wireless Mouse | Wired |
Keyboard Type | Ergonomic |
Keyboard Layout | QWERTY |
Normal Keys | 79 |
Built-In USB Hub | Yes |
Colour | Red, White |
Keyboard Dimensions | 284.8 x 121.61 x 20.34mm |
Keyboard Height | 20.34mm |
Keyboard Depth | 121.61mm |
Keyboard Width | 284.8mm |
Part List
1 x Raspberry Pi Keyboard DE Red/White
ECCN/HTS
HSCODE | 8471607100 |
USHSCODE | 8471601050 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGreat keyboard, using it daily.
FAQ
Show
per page