![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi High Quality Camera – 12.3 Megapixel (Sony IMX477)
The Raspberry Pi High Quality Camera is the latest camera accessory from Raspberry Pi. It offers higher resolution (12 megapixels, compared to 8 megapixels), and sensitivity (approximately 50% greater area per pixel for improved low-light performance) than the existing Camera Module v2, and is designed to work with interchangeable lenses in both C- and CS-mount form factors.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We have released the Raspberry Pi Camera Module 3, which is the latest version of the Raspberry Pi Camera Module Family. Click here to learn more!
Features
- 12.3-Megapixel high-resolution Sony IMX477 sensor
- 1.55μm × 1.55μm Pixel Size – double the pixel area of IMX219 for improved low-light performance
- Back-illuminated sensor architecture for improved sensitivity
- Support for different C- and CS-mount lenses
- Integrated back-focus adjustment ring and tripod mount
Description
If you want to use a camera in your Raspberry Pi based projects, the highest quality camera which is available right now is the Raspberry Pi Camera Module V2.
However, Raspberry Pi just released their latest version of the camera module with an impressive 12.3-megapixel high-resolution camera compared to the 8-megapixel camera on the Camera Module V2 and we are very excited to bring it to you.
This camera has a higher sensitivity than the existing Camera Module v2 with a pixel size of 1.55μm × 1.55μm which is double the pixel area of IMX219 found on the Camera Module V2 and this can result in improved low-light performance.
The Raspberry Pi High Quality Camera is designed to accept CS-mount lenses, and, with the supplied adapter, it can support C-mount lenses as well.
The High Quality camera provides an alternative to the Camera Module v2 for industrial and consumer applications, including security cameras, which require the highest levels of visual fidelity and/or integration with specialized optics.
If you want to mount this camera on a tripod, we offer two different tripods for this camera: a mini tripod and a tripod with adjustable height.
How to Use The Raspberry Pi High Quality Camera?
How Is This New Camera Different From The Previously Released Ones?
You can refer to the table below to have an in-depth comparison between the Raspberry Pi Camera Modules.
Camera Module v1 | Camera Module v2 | High Quality Camera | |
---|---|---|---|
Still resolution | 5 Megapixels | 5 Megapixels | 12.3 Megapixels |
Video modes | 1080p@30fps 720p@60fps 640×480@60/90fps |
1080p@30fps 720p@60fps 640×480p60/90fps |
1080p@30fps 720p@60fps 640×480p@60/90fps |
Sensor | OmniVision OV5647 | Sony IMX219 | Sony IMX477 |
Sensor resolution | 2592 × 1944 pixels | 3280 × 2464 pixels | 4056 x 3040 pixels |
Sensor image area | 3.76 × 2.74 mm | 3.68 x 2.76 mm (4.6 mm diagonal) |
6.287mm x 4.712 mm (7.9mm diagonal) |
Pixel size | 1.4 µm × 1.4 µm | 1.12 µm x 1.12 µm | 1.55 µm x 1.55 µm |
Focal length | 3.60 mm +/- 0.01 | 3.04 mm | depends on lens |
Horizontal field of view | 53.50 +/- 0.13 degrees | 62.2 degrees | depends on lens |
Vertical field of view | 41.41 +/- 0.11 degrees | 48.8 degrees | depends on lens |
Focal ratio (F-Stop) | 2.9 | 2.0 | depends on lens |
Size | 25 × 24 × 9 mm | 25 x 23 x 9mm | 38 x 38 x 18.4mm (excluding lens) |
Price | $29.90 | $29.95 | $50 |
Specifications
Sensor | Sony IMX477R stacked, back-illuminated sensor |
---|---|
12.3 megapixels | |
7.9 mm sensor diagonal | |
1.55 μm × 1.55 μm pixel size | |
Output | RAW12/10/8, COMP8 |
Back focus | Adjustable (12.5 mm–22.4 mm) |
Lens standards | CS-mount |
C-mount (C-CS adapter included) | |
IR cut filter | Integrated |
Ribbon cable length | 200 mm |
Tripod mount | 1/4”-20 |
Compliance | FCC 47 CFR Part 15, Subpart B, Class B Digital Device |
Electromagnetic Compatibility Directive (EMC) 2014/30/EU | |
Restriction of Hazardous Substances (RoHS) Directive 2011/65/EU | |
Production Lifetime | The Raspberry Pi High Quality Camera will remain in production until at least January 2026 |
Hardware Overview
Dimensions
Note
All dimensions are in mm.
Parts List
- 1 x Raspberry Pi High Quality Camera
- 1 x C-mount to CS-mount adapter
- 1 x Dust Cap
- 1 x 200mm Ribbon Cable
- 1 x Back focus adjustment tool
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8525501000 |
UPC | |
EUHSCODE | 8517600000 |
COO | UK |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
rgocasinodeposit
FAQ
- Page Previous
- Page 1
- You're currently reading page 2