the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi High-Precision AD/DA Board

SKU
114990831
Rating:
100 % of 100

There's no AD/DA function on the Raspberry Pi GPIO interface, this may trouble you in the Pi projects to read the analog current and voltage. However, the High-Precision AD/DA Board allows you to add high-precision AD/DA functions to the Raspberry Pi.

$49.90
Out of stock
  • 10+: $43.90

PRODUCT DETAILS

Note

Want to add AD/DA function to your Raspberry Pi 4? We recommend our Grove Base Hat for Raspberry Pi ($9.90) to you!

There's no AD/DA function on the Raspberry Pi GPIO interface, this may trouble you in the Pi projects to read the analog current and voltage. However, the High-Precision AD/DA Board allows you to add high-precision AD/DA functions to the Raspberry Pi.

The analog-to-digital converter(ADC) converts an analog signal to digital. An ADC could help Raspberry Pi computers convert input analog voltage and current to a digital number to represent the data of the voltage and the current.  

Supported Raspberry Pi Models 

  • Raspberry Pi 1 Model A+
  • Raspberry Pi 1 Model B+
  • Raspberry Pi 2 Model B
  • Raspberry Pi 3 Model B/B+
  • Raspberry Pi 4 

Features 

  • Onboard ADS1256, 8ch 24bit high-precision ADC (4ch differential input), 30ksps sampling rate

  • Onboard DAC8532, 2ch 16bit high-precision DAC

  • Onboard input interface via pin headers, for connecting analog signal, the pinout is compatible with Waveshare sensor interface standard, easy to connect various analog sensor modules

  • Onboard input/output interface via screw terminals, for connecting analog/digital signal

  • Features AD/DA detect circuit, easy for signal demonstration

Hardware Overview 

1. Raspberry Pi GPIO interface: for connecting with the Pi

2. AD/DA input/output: screw terminals

3. AD input: pin headers, the pinout is compatible with Waveshare sensor interface standard, easy to connect various analog sensor modules

4. 7.68M crystal

5. LM285-2.5: provides the reference voltage for the ADC chip

6. Photoresistor

7. LED output indicator

8. 10K potentiometer

9. DAC8532: 16bit high-precision DAC, 2ch

10. Power indicator

11. ADS1256: 24bit high-precision ADC, 8ch (4ch differential input)

12. ADC testing jumper

13. DAC testing jumper

14. Power selection jumper

15. ADC reference ground configuration: when AD single inputted, the AINCOM is reference terminal, can be connected to GND or external reference voltage 

Interface Definition 

Symbol Pin Description
3.3V 1, 17 Power supply (3.3V)
5V 2, 4 Power supply (5V)
NC 3, 5, 7, 8, 10, 18, 22, 24, 26, 27, 28, 29, 32, 36, 38, 40 NC
GND 6, 9, 14, 20, 25, 30, 34, 39 Ground
DRDY 11 ADS1256 data ready output, low active
RESET 12 ADS1256 reset input
PDWN 13 ADS1256 sync/power off input, low active
CS0 15

ADS1256 chip select, low active

CS1 16

DAC8532 chip select, low active

DIN 19 SPI data input
DOUT 21 SPI data output
SCK 23 SPI clock
GPIO 31, 33, 35, 37 extend to sensor interface

Dimensions

Part List 

Raspberry Pi High-Precision AD/DA Board*1

Technical details

Dimensions 110mm x80mm x30mm
Weight G.W 37g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708900
EUHSCODE 8471707000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By god3pain
  2. Product Quality
    100%
     
    Great Product This is a great product: fast, high bit-rate, high throughput. signal quality...
    By DeSouzaG

FAQ

2 Item(s)

Show per page