the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi HQ Camera - M12 mount, 12.3-Megapixel, IMX477R, IC cut filter integrated, compatible with all models of Raspberry Pi

This camera sensor is all-model-Raspberry Pi-compatible, designed to M12 mount lenses. It offers 12.3-Megapixel black-illuminated with stacked Sony IMX477R sensor. It is well suited to industrial and consumer applications.

Limited time special offer 11th Jun ~ 15th Jun!Daily Limit: one pc per order

$50.00
In stock
-
+

PRODUCT DETAILS

This camera sensor is all-model-Raspberry Pi-compatible, designed to M12 mount lenses. It offers 12.3-Megapixel black-illuminated with stacked Sony IMX477R sensor. It is well suited to industrial and consumer applications.

Feature

  • Raspberry Pi High Quality Camera Sensor: 12.3-Megapixel Sony IMX477R, black-illuminated CMOS with great sensitivity, 7.9mm-diagonal sensor for impressive low-light performance
  • Support M12 mount lenses: Design to work with most interchangeable M12 lenses
  • Suitable for industrial and consumer applications: Offer highest levels of visual fidelity and integration with specialist optics
  • Compatible with all models of Raspberry Pi
  • IR Cut Filter integrated

Description

Raspberry Pi HQ Camera – M12 mount offers 12-megapixel resolution and a 7.9mm-diagonal sensor for impressive low-light performance,designed to work with most interchangeable M12 lenses.

This camera sensor is well suited to industrial and consumer applications, including security cameras, which require the highest levels of visual fidelity and/or integration with specialist optics. It is compatible with all models of Raspberry Pi computer from Raspberry Pi 1 Model B onwards, using the latest software release.

Application

  • Industry monitor
  • Image capture for AI applications
  • Retail store monitor
  • Wide-angle lens for a DIY sports camera

Specification

Parameter

Detail

Sensor

Sony IMX477R stacked, back-illuminated sensor

Resolution

12.3 megapixels

Sensor size

7.9mm sensor diagonal

Pixel size

1.55μm × 1.55μm

Output

RAW12/10/8, COMP8

Back focus length of lens

2.6mm – 11.8mm

Lens sensor format

1/2.3” (7.9mm) or larger

IR cut filter

Integrated

Ribbon cable length

200mm

Tripod mount

1/4”-20

Compliance

FCC 47 CFR Part 15, Subpart B, Class B Digital Device Electromagnetic Compatibility Directive (EMC) 2014/30/EU

Restriction of Hazardous Substances (RoHS) Directive

2011/65/EU

Part List

Raspberry Pi HQ Camera - M12 mount

x1

Conversion ring

x3

ECCN/HTS

HSCODE 8525801390
USHSCODE 8473301140
UPC
EUHSCODE 8517600000
COO UK

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ