![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi GPIO to Serial port
SKU
103990059
Introduction:
He Serial Por module is specifically designed for Raspberry Pi
- 10+: $6.26
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
He Serial Por module is specifically designed for Raspberry Pi. The module use Maxim MAX232 chip and DB9 port. So the user don’t need to connect Dupont Line and that avoid wrong wiring. User can use this module to debug Raspberry Pi easily.
Produce Features:
- Maxim MAX232 on chip
- DB9 port
- Compatible with Raspberry Pi A+,B,B+/2.
Port:
- Raspberry Pi connection port
- DB9 port
Product Parameters:
- Working voltage: 5V
- Two Drivers and Two Receivers
- Operates Up To 120 kbit/s
- Low Supply Current . . . 8 mA Typical
Typical Application:
- Interface Translation
- Multidrop RS-232 Networks
- Low-Power Modems
Technical details
Dimensions | 106mm x80mm x20mm |
Weight | G.W 25g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8471410150 |
UPC | 841454104452 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review