![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Dual band Radio hotspot
SKU
109990289
Dvmega, radio, ham, rpi, hotspot, dstar, dmr, fusion, uhf, GMSK, repeater, vhf
YOU MAY LIKE THIS
PRODUCT DETAILS
DVMEGA RPI Dual band radio is a radio module that fits without a modem or node adapter directly on the Raspberry PI. The combination RPI and RPI DVMEGA radio is a complete D-Star compatible hotspot with an output power of 10mW. The DVMEGA RPI radio comes with firmware and is ready for use. There are 2 radio's available, configured to operate in the VHF and UHF band.
Features
• Fits on Raspberry PI version A and B
• Dual band VHF / UHF radio
• 10 mW output power
• SMA antenna connector [antenna not included]
• Completely assembled
• Ready to use, firmware is pre-loaded
Supported
• DMR+
• DMR Brand Meister
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 45g |
Battery | Exclude |
Part List
Raspberry Pi Dual band Radio hotspot | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454120162 |
EUHSCODE | 8517180000 |
COO | Netherlands |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page