Raspberry Pi Compute Module 4 - 2GB RAM, 32GB eMMC, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0 (CM4102032)
This version of the Raspberry Pi Compute Module 4 includes a high-performance 64-bit quad-core processor, 2GB LPDDR4 RAM, 32GB eMMC, dual-display support at resolutions up to 4K, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 2.0, dual camera interfaces, PCIe Gen 2 x1 interface, and dual-band 2.4/5.0GHz wireless LAN and Bluetooth 5.0.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed Fusion offers PCB/ PCBA manufacturing service for Compute Module 4 carrier board, with an online instant quote and fast delivery. Furthermore, we also have a carrier board sponsor campaign for businesses and individuals’ designs based on the Compute Module 4. Business users can enjoy a free prototype and engineer support as well. Individual users can have a free prototype and sell their products through Seeed’s platform. Click here to learn more!
Features
- High-performance 64-bit Quad-core Cortex A72 processor
- More memory options (1GB/2GB/4GB/8GB), suitable for large data compilation
- Dual display(HDMI) support at resolutions up to 4K
- Faster eMMC flash with up to 100 MB/s transfer rate, 4x faster than CM3+
- Added wireless module option with on-board PCB antenna and external antenna for industrial applications
- Designed with B-to-B connectors for enhanced stability
- Add on-board Gigabit Ethernet design, support IEEE1588, suitable for network application development
- Add PCIe interface expansion, can flexibly add related modules
Description
The Raspberry Pi Compute Module 4 (CM4) leverages the computing power of the popular Raspberry Pi 4 Model B, with dramatic performance changes compared to its predecessor: faster CPU cores, better multimedia, and more interface capabilities. For the first time, this release offers multiple choices of RAM density and wireless connectivity options.
In terms of external dimensions, this version adopts a completely new mechanical standard. The overall footprint of the module on its carrier board is reduced, resulting in a smaller and more compact form factor suitable for integration into products.
For storage, the Raspberry Pi Compute Module 4 (CM4) has an optional 8GB, 16GB, or 32GB onboard eMMC, which is different from the Raspberry Pi 4's Micro SD card slot.
This version of the Raspberry Pi Compute Module 4 (CM4) includes a high-performance 64-bit quad-core processor, 2GB LPDDR4 RAM, 32GB eMMC, dual-display support at resolutions up to 4K, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 2.0, dual camera interfaces, PCIe Gen 2 x1 interface, and dual-band 2.4/5.0GHz wireless LAN and Bluetooth 5.0.
The dual-band 2.4/5.0GHz wireless LAN and Bluetooth 5.0 have modular compliance certification. This allows the board to be designed into end products with significantly reduced compliance testing, improving both cost and time to market. Either the onboard antenna or an external antenna kit can be used.
Specifications
Specification | Details |
---|---|
Processor | Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz |
Memory | 2GB LPDDR4 |
Storage | 32GB eMMC |
Connectivity | Optional wireless LAN, 2.4GHz and 5.0GHz IEEE 802.11b/g/n/ac wireless, Bluetooth 5.0, BLE with onboard and external antenna options |
Onboard Gigabit Ethernet PHY supporting IEEE1588 | |
1 × USB 2.0 interface | |
PCIe Gen 2 x1 interface | |
28 GPIO signals | |
SD card interface for SD card or external eMMC | |
Video | Dual HDMI interface (up to 4Kp60 supported) |
2-lane MIPI DSI display interface | |
2-lane MIPI CSI camera interface | |
4-lane MIPI DSI display interface | |
4-lane MIPI CSI camera interface | |
Multimedia | H.265 (4Kp60 decode); H.264 (1080p60 decode, 1080p30 encode); OpenGL ES 3.0 graphics |
Input power | 5V DC |
Operating temperature | 0 to +80°C |
Dimensions | 55 mm × 40 mm |
Production lifetime | Raspberry Pi Compute Module 4 will remain in production until at least January 2028 |
Compliance | For a full list of local and regional product approvals, please visit: www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md |
Hardware Overview
Model selection reference form
Part number nomenclature |
|||
Model |
Wireless |
RAM |
eMMC storage |
CM4 |
1 = Yes 0 = No |
01 = 1GB 02 = 2GB 04 = 4GB 08 = 8GB |
000 = None(Lite) 008 = 8GB 016 = 16GB 032 = 32GB |
Product List |
|||||
Wireless |
RAM |
Storage |
Part Number |
SKU |
Price |
No |
1GB |
Lite |
102991380 |
$25.00 |
|
Yes |
2GB |
Lite |
102991376 |
$35.00 |
|
Yes |
2GB |
8GB |
102991377 |
$40.00 |
|
Yes |
2GB |
32GB |
102991378 |
$50.00 |
|
Yes |
4GB |
16GB |
102991433 |
$60.00 |
|
Yes |
4GB |
32GB |
102991379 |
$65.00 |
|
No |
8GB |
Lite |
102991434 |
$70.00 |
|
Yes |
8GB |
32GB |
102991441 |
$90.00 |
Dimensions
Note
- 4 x M2.5 holes in corners
- All dimensions are in mm
Part List
1 x Raspberry Pi Compute Module 4 - 2GB RAM, 32GB eMMC, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8473308000 |
COO | UK |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewYup
-
from order viewFantastic board, the number of carrier boards available makes this board way more flexible than the 4b variant. While it does cost more, I'm able pick and choose the carrier boards for my needs (dual ethernet, usb, nvme, etc...)
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.