![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Compute Module CM4101008 - 1GB RAM, 8GB eMMC, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0 (CM4101008)
This version of the Raspberry Pi Compute Module 4 includes a high-performance 64-bit quad-core processor, 1GB LPDDR4 RAM, 8GB eMMC, dual-display support at resolutions up to 4K, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 2.0, dual camera interfaces, PCIe Gen 2 x1 interface, and dual-band 2.4/5.0GHz wireless LAN and Bluetooth 5.0.
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- High-performance 64-bit quad-core processor
- Dual display support at resolutions up to 4K
- Hardware video decode at up to 4Kp60
- Dual camera interfaces
- PCIe Gen 2 x1 interface
Description
Raspberry Pi Compute Module 4 harnesses the computing power of the popular Raspberry Pi 4 Model B, bringing it to a smaller form factor suitable for integration into products.
This version of the Raspberry Pi Compute Module 4 includes a high-performance 64-bit quad-core processor, 1GB LPDDR4 RAM, 8GB eMMC, dual-display support at resolutions up to 4K, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 2.0, dual camera interfaces, PCIe Gen 2 x1 interface, and dual-band 2.4/5.0GHz wireless LAN and Bluetooth 5.0.
Specifications
Specification |
Details |
Processor |
Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz |
Memory |
1GB LPDDR4 RAM, 8GB eMMC |
Connectivity |
Optional wireless LAN, 2.4GHz and 5.0GHz IEEE 802.11b/g/n/ac wireless, Bluetooth 5.0, BLE with onboard and external antenna options |
Onboard Gigabit Ethernet PHY supporting IEEE1588 |
|
1 × USB 2.0 interface |
|
PCIe Gen 2 x1 interface |
|
28 GPIO signals |
|
SD card interface for SD card or external eMMC (for use only with Compute Module 4 variants without eMMC) |
|
Video |
Dual HDMI interface (up to 4Kp60 supported) |
2-lane MIPI DSI display interface |
|
2-lane MIPI CSI camera interface |
|
4-lane MIPI DSI display interface |
|
4-lane MIPI CSI camera interface |
|
Multimedia |
H.265 (4Kp60 decode); H.264 (1080p60 decode, 1080p30 encode); OpenGL ES 3.0 graphics |
Input power |
5V DC |
Operating temperature |
0 to +80°C |
Dimensions |
55 mm × 40 mm |
Production lifetime |
Raspberry Pi Compute Module 4 will remain in production until at least January 2028 |
Compliance |
For a full list of local and regional product approvals, please visit: |
Hardware Overview
Dimensions
*Note
4 x M2.5 holes in corners
All dimensions are in mm
Part List
Raspberry Pi Compute Module 4 - 1GB RAM, 8GB eMMC, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0 |
x1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8473308000 |
COO | UK |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |