![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Compute Dev Kit - BCM2835 32Bits ARM
YOU MAY LIKE THIS
PRODUCT DETAILS
The new Raspberry Pi Compute Module Develop Kit enables advanced design engineers to use the Compute Module IO Board and Compute Module along with the downloadable board schematics to create their own PCB design and harness the power of the Raspberry Pi into their own embedded application.
Feature:
ARM1176JZF-S
BCM2835
32 bits
Flexible & Rapid Prototype Development
Small & Powerful
Large Range of GPIOs & Interfaces,
On board 4GB eMMC Flash memory
Specification:
Broadcom BCM2835 CPU 700MHz
SODIMM sized (6.5cm by 3cm) Raspberry Pi board
512MB RAM
4GB eMMC Flash memory
micro USB connector type B
2 x CSI ports for camera boards
2 x DSI ports for display boards
Full size HDMI port
Micro USB power connector
Package Include:
1x Raspberry Pi Compute Module IO Board
1x Raspberry Pi Compute Module
1x Raspberry Pi Display & Camera Adapter
1x 5V Micro USB Power Supply
1x Micro USB Data Cable
1x 4 x jumper wires
Resource
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 410g |
Battery | Exclude |