![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Clear PS Enclosure
SKU
322060001
Clear PS enclosure for Raspberry pi, including base and cover
YOU MAY LIKE THIS
PRODUCT DETAILS
Clear PS enclosure for Raspberry pi, including base and cover. The cover feature three hole to allow you to install camera and use GPIO port. And the base comes with four rubber feet and features two screw slots to allow the enclosure to be vertically mounted.
Features:
- Two piece construction, base and cover
- Cover can be easily removed without the need to unplug any cables
- Four rubber feet and features two screw slots to allow the enclosure to be vertically mounted
Specification:
- Material: polystyrene
- Colar: transparent
- Dimensions: 97 x 69 x 28 mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 43g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review