![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Case with Raspberry PoE Expansion Board for Raspberry Pi Computer Module
SKU
110991364
Mini-computer Add-ons include Raspberry Pi Compute Module IO Board and a case for this expansion board.
- 10+: $48.97
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Require Raspberry Pi CM3 / CM3L / CM3+ / CM3+L.
Compute Module Mini-Computer
The Add-Ons Include: Expansion Board, Metal Case, Power Supply, And Cooling Fan. Easily Make A Mini-Computer If You Happen To Get A Compute Module
An ideal choice for the Raspberry Pi Compute Module, either study/evaluation, or industrial applications
Comes With PoE Expansion Board
Compute Module PoE Board: Dual CSI Camera Ports, PoE (Power Over Ethernet) Feature, Versatile Peripheral Interfaces
Ingenious Cut-Out Design For Peripherals
Ingenious Cut-Out, Highly Matching The Master Board, Along With Clear Labels, Easy To Use
Cooling Fan Vent For Better Cooling
Comes With Cooling Fan, Allows Being Controlled By Software Via GPIO, Or Being Powered Directly From 5V Supply
Mounting Holes On The Bottom
Smooth And Clean Metal Bottom Surface, With Mounting Holes On Both Sides, Suitable For Industrial Applications
Application Examples
Binocular Vision, PoE Powered Raspberry Pi Projects, Or Other Industrial Context
Outline Dimensions
Part List
CM-IO-POE-BOX x1
Note
Raspberry Pi CM3 / CM3L / CM3+ / CM3+L is not included!
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
UPC | |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review