![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Camera Module V2
Raspberry Pi Camera v2 is the new official camera board released by the Raspberry Pi Foundation. It carries an 8 megapixel Sony IMX219 image sensor with high resolution and great preformance, and is compatible with most of SBCs or Dev boards which have a standard CSI(Camera Serial Interface).
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We have released the Raspberry Pi Camera Module 3, which is the latest version of the Raspberry Pi Camera Module Family. Click here to learn more!
Features
- High quality: Intergate an 8 megapixel Sony IMX219 image sensor
- High resolution: Capable of 3280 x 2464 pixel static images
- Great performance: Capture video at 1080p30, 720p60 and 640x480p90
- Wide compatibility: Compatible with most of SBCs or Dev boards that have standard CSI
Description
Raspberry Pi Camera Module V2 is a new official camera board released by Raspberry Pi Foundation. It carries an 8 megapixel Sony IMX219 image sensor which has a great performance in catching the high resolution of images and videos. The image sensor can output up to 3280x2464 pixel static images ,1080p30, 720p60 and 640x480p90 video.
For the interface that connects the board, Raspberry Pi Camera has the standard CSI(Camera Serial Interface) which can be compatible with most of SBCs or Dev boards like Raspberry Pi 4, NVIDIA Jetson Nano and Raspberry Pi Zero, etc. But you need a Camera Cable for Raspberry Pi Zero to adapt the Pi Zero to this camera. As a matter of fact, the Raspberry Pi Camera has wide compatibility.
Comparison Between the Existing Raspberry Pi Camera Modules
|
Camera Module v2 |
|||
Still resolution |
5 Megapixels |
8 Megapixels |
12.3 Megapixels |
5 Megapixels |
Video modes |
1080p@30fps |
1080p@30fps |
1080p@30fps |
1080p@30fps 720p@60fps
|
Sensor |
OmniVision OV5647 |
Sony IMX219 |
Sony IMX477 |
OV 5647 |
Sensor resolution |
2592 × 1944 pixels |
3280 × 2464 pixels |
4056 x 3040 pixels |
2592 x 1944 pixels |
Pixel size |
1.4 µm × 1.4 µm |
1.12 µm x 1.12 µm |
1.55 µm x 1.55 µm |
1.4 µm x 1.4 µm |
Focal length |
3.60 mm +/- 0.01 |
3.04 mm |
depends on lens |
3.15 mm (adjustable) |
Focal ratio (F-Stop) |
2.9 |
2.0 |
depends on lens |
2.35 |
Size |
25 × 24 × 9 mm |
25 x 23 x 9mm |
38 x 38 x 18.4mm |
25 × 24 ×18 ± 0.5mm |
Price |
$29.90 |
$29.95 |
$50 |
$12.99 |
Specification
- Chip type: Sony IMX219
- Resolution for image: 3280x2464
- Resolution for video: 1080p30, 720p60 and 640x480p90
- Size: 25mm x 23mm x 9mm
- Connects to the Raspberry Pi board via a short ribbon cable (supplied)
- Camera v2 is supported in the latest version of Raspbian, Raspberry Pi's preferred operating system
Part list
- 1x Raspberry Pi Camera Module V2
- 1x Ribbon cable
Technical details
Dimensions | 120mm x75mm x23mm |
Weight | G.W 32g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8525501000 |
UPC | 841454119494 |
EUHSCODE | 8517600000 |
COO | UK |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewawesome product
-
from order viewThis user did not leave any comments.
-
Wide compatibilityIt is compatible with Raspberry Pi series. It is compatible with not only the Raspberry series but also single board computers, and is equipped with standard CSI (Camera Serial Interface) such as NVIDIA Jetson Nano and Google Coral development board.
-
Great Add on to your PiThis Raspberry Pi Camera has big muscle in photos or video quality. It makes a great addition to your raspberry pi project.
-
Excellent cameraThere is an obvious performance increase over the older 5MP model. With good lighting it has an excellent picture.