the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Camera Module 3 - Sony IMX708, 4608 × 2592 pixels, IR cut filter, autofocus

SKU
114993028
Rating:
100 % of 100

Raspberry Pi Camera Module 3 is a compact camera from Raspberry Pi. It offers an IMX708 12-megapixel sensor with HDR, and features phase detection autofocus and IR cut filter.

Limited time special offer 11th Jun ~ 15th Jun!Daily Limit: one pc per order

Special Price $24.00 Regular Price $25.00
$1
(4%)
In stock
-
+

PRODUCT DETAILS

Raspberry Pi Camera Module 3 is a compact camera from Raspberry Pi. It offers an IMX708 12-megapixel sensor with HDR, and features phase detection autofocus and IR cut filter.

Feature

  • Raspberry Pi Camera Module Third Generation: Back-illuminated and stacked CMOS 12-megapixel image sensor (Sony IMX708) with HDR for up to 3 megapixel output
  • High-quality Image Output: 4608 × 2592 pixels, carrying IR cut filter, along with built-in 2D DPC and QBC Re-mosaic function, offering high SNR
  • Autofocus System: Phase detection autofocus
  • CSI-2 serial Data Output: 2-wire serial communication, supporting I2C fast mode and fast-mode plus

Description

Camera Module 3 can be used to take full HD video as well as stills photographs, and features an HDR mode up to 3 megapixels. It carries IR cut filter. Its operation is fully supported by the libcamera library, including Camera Module 3’s rapid autofocus feature: this makes it easy for beginners to use, while offering plenty for advanced users. Camera Module 3 is compatible with all Raspberry Pi computers.

Raspberry Pi Camera Module 3 Series Comparison

Camera Module 3

Camera Module 3 NoIR

Camera Module 3 Wide

Camera Module 3 Wide NoIR

Focus range

10cm –∞

10cm –∞

5cm –∞

5cm –∞

Focal length

4.74mm

4.74mm

2.75mm

2.75mm

Diagonal

field of view

75 degrees

75 degrees

120 degrees

120 degrees

Horizontal

field of view

66 degrees

66 degrees

102 degrees

102 degrees

Vertical

field of view

41 degrees

41 degrees

67 degrees

67 degrees

Focal ratio

(F-stop)

F1.8

F1.8

F2.2

F2.2

Infrared-sensitive

No

Yes

No

Yes

Application

  • High quailty monitor
  • Learning camera
  • Image capture for AI applications

Specification

Parameter

Detail

Sensor

Sony IMX708

Resolution

11.9 megapixels

Sensor size

7.4mm sensor diagonal

Pixel size

1.4μm × 1.4μm

Horizontal/vertical

4608 × 2592 pixels

Common video modes

1080p50, 720p100, 480p120

Output:

RAW10

IR cut filter

Integrated

Autofocus system

Phase Detection Autofocus

Dimensions

25 × 24 × 11.5mm (12.4mm height for Wide variants)

Ribbon cable length

200mm

Cable connector

15 × 1mm FPC

Compliance

FCC 47 CFR Part 15, Subpart B, Class B Digital Device, Electromagnetic Compatibility Directive (EMC) 2014/30/EU, Restriction of Hazardous Substances (RoHS) Directive 2011/65/EU

Part List

Raspberry Pi Camera 3 ×1

FAQ

Is there any size differences between the Raspberry Pi Camera Module 2 and Raspberry Pi Camera Module 3?

  • The PCB size and mounting holes remain the same as for Camera Module 2.
  • The Z dimension differs: due to the improved optics, Camera Module 3 is several millimetres taller than Camera Module 2

ECCN/HTS

HSCODE 8525801390
USHSCODE 8473301140
UPC
EUHSCODE 8517600000
COO UK

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    fast delivery and good quality
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    fast delivery and good quality
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    Very satisfied.
    By

FAQ

3 Item(s)

Show per page