![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Camera Module 3 Wide NoIR - Sony IMX708, 4608 × 2592 pixels, 120 degrees Diagonal FOV, autofocus
Raspberry Pi Camera Module 3 Wide NoIR is a compact camera from Raspberry Pi, presenting 120 degrees Diagonal FOV. It offers an IMX708 12-megapixel sensor with HDR, and features phase detection autofocus.
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi Camera Module 3 Wide NoIR is a compact camera from Raspberry Pi, presenting 120 degrees Diagonal FOV. It offers an IMX708 12-megapixel sensor with HDR, and features phase detection autofocus.
Feature
- Raspberry Pi Camera Module Third Generation: Back-illuminated and stacked CMOS 12-megapixel image sensor (Sony IMX708) with HDR for up to 3 megapixel output
- High-quality Image Output: 4608 × 2592 pixels, along with built-in 2D DPC and QBC Re-mosaic function, offering high SNR
- Wide Field of View: 120 degrees Diagonal field of view, offer 102 degrees horizontal field of view and 67 vertical field of view
- Autofocus System: Phase detection autofocus
- CSI-2 serial Data Output: 2-wire serial communication, supporting I2C fast mode and fast-mode plus
Description
Raspberry Pi Camera Module 3 Wide NoIR can be used to take full HD video as well as stills photographs, and features an HDR mode up to 3 megapixels. It presents 120 degrees Diagonal field of view, where 102 degrees horizontal field of view and 67 vertical field of view.
Its operation is fully supported by the libcamera library, including Camera Module 3’s rapid autofocus feature: this makes it easy for beginners to use, while offering plenty for advanced users. Camera Module 3 is compatible with all Raspberry Pi computers.
Raspberry Pi Camera Module 3 Series Comparison
|
|
|
|
Camera Module 3 Wide NoIR |
Focus range |
10cm –∞ |
10cm –∞ |
5cm –∞ |
5cm –∞ |
Focal length |
4.74mm |
4.74mm |
2.75mm |
2.75mm |
Diagonal field of view |
75 degrees |
75 degrees |
120 degrees |
120 degrees |
Horizontal field of view |
66 degrees |
66 degrees |
102 degrees |
102 degrees |
Vertical field of view |
41 degrees |
41 degrees |
67 degrees |
67 degrees |
Focal ratio (F-stop) |
F1.8 |
F1.8 |
F2.2 |
F2.2 |
Infrared-sensitive |
No |
Yes |
No |
Yes |
Application
- High quailty monitor
- Learning camera
- Image capture for AI applications
Specification
Parameter |
Detail |
Sensor |
Sony IMX708 |
Resolution |
11.9 megapixels |
Sensor size |
7.4mm sensor diagonal |
Pixel size |
1.4μm × 1.4μm |
Horizontal/vertical |
4608 × 2592 pixels |
Common video modes |
1080p50, 720p100, 480p120 |
Output: |
RAW10 |
Autofocus system |
Phase Detection Autofocus |
Dimensions |
25 × 24 × 11.5mm (12.4mm height for Wide variants) |
Ribbon cable length |
200mm |
Cable connector |
15 × 1mm FPC |
Compliance |
FCC 47 CFR Part 15, Subpart B, Class B Digital Device, Electromagnetic Compatibility Directive (EMC) 2014/30/EU, Restriction of Hazardous Substances (RoHS) Directive 2011/65/EU |
Part List
Raspberry Pi Camera 3 Wide NoIR | ×1 |
FAQ
Is there any size differences between the Raspberry Pi Camera Module 2 and Raspberry Pi Camera Module 3?
- The PCB size and mounting holes remain the same as for Camera Module 2.
- The Z dimension differs: due to the improved optics, Camera Module 3 is several millimetres taller than Camera Module 2
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8473301140 |
UPC | |
EUHSCODE | 8517600000 |
COO | UK |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewFully According the spec