![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi Camera Module 3 NoIR - Sony IMX708, 4608 × 2592 pixels, autofocus
Raspberry Pi Camera Module 3 NoIR is a compact camera from Raspberry Pi. It offers an IMX708 12-megapixel sensor with HDR, and features phase detection autofocus.
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi Camera Module 3 NoIR is a compact camera from Raspberry Pi. It offers an IMX708 12-megapixel sensor with HDR, and features phase detection autofocus.
Feature
- Raspberry Pi Camera Module Third Generation: Back-illuminated and stacked CMOS 12-megapixel image sensor (Sony IMX708) with HDR for up to 3 megapixel output
- High-quality Image Output: 4608 × 2592 pixels, along with built-in 2D DPC and QBC Re-mosaic function, offering high SNR
- Autofocus System: Phase detection autofocus
- CSI-2 serial Data Output: 2-wire serial communication, supporting I2C fast mode and fast-mode plus
Description
Raspberry Pi Camera Module 3 NoIR can be used to take full HD video as well as stills photographs, and features an HDR mode up to 3 megapixels. Its operation is fully supported by the libcamera library, including Camera Module 3’s rapid autofocus feature: this makes it easy for beginners to use, while offering plenty for advanced users. Camera Module 3 is compatible with all Raspberry Pi computers.
Raspberry Pi Camera Module 3 Series Comparison
|
|
Camera Module 3 NoIR |
|
|
Focus range |
10cm –∞ |
10cm –∞ |
5cm –∞ |
5cm –∞ |
Focal length |
4.74mm |
4.74mm |
2.75mm |
2.75mm |
Diagonal field of view |
75 degrees |
75 degrees |
120 degrees |
120 degrees |
Horizontal field of view |
66 degrees |
66 degrees |
102 degrees |
102 degrees |
Vertical field of view |
41 degrees |
41 degrees |
67 degrees |
67 degrees |
Focal ratio (F-stop) |
F1.8 |
F1.8 |
F2.2 |
F2.2 |
Infrared-sensitive |
No |
Yes |
No |
Yes |
Application
- High quailty monitor
- Learning camera
- Image capture for AI applications
Specification
Parameter |
Detail |
Sensor |
Sony IMX708 |
Resolution |
11.9 megapixels |
Sensor size |
7.4mm sensor diagonal |
Pixel size |
1.4μm × 1.4μm |
Horizontal/vertical |
4608 × 2592 pixels |
Common video modes |
1080p50, 720p100, 480p120 |
Output: |
RAW10 |
Autofocus system |
Phase Detection Autofocus |
Dimensions |
25 × 24 × 11.5mm (12.4mm height for Wide variants) |
Ribbon cable length |
200mm |
Cable connector |
15 × 1mm FPC |
Compliance |
FCC 47 CFR Part 15, Subpart B, Class B Digital Device, Electromagnetic Compatibility Directive (EMC) 2014/30/EU, Restriction of Hazardous Substances (RoHS) Directive 2011/65/EU |
Part List
Raspberry Pi Camera 3 NoIR | ×1 |
FAQ
Is there any size differences between the Raspberry Pi Camera Module 2 and Raspberry Pi Camera Module 3?
- The PCB size and mounting holes remain the same as for Camera Module 2.
- The Z dimension differs: due to the improved optics, Camera Module 3 is several millimetres taller than Camera Module 2
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8473301140 |
UPC | |
EUHSCODE | 8517600000 |
COO | UK |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewawesome product
-
from order viewfast delivery and good quality
-
from order viewfast delivery and good quality
-
from order viewVery satisfied.